ZHCSJ50C December 2018 – December 2022 TPS7A25
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage | 2.4 | 18 | V | |
| VOUT | Output voltage (adjustable version) | 1.24 | 18 - VDO | V | |
| VOUT | Output voltage (fixed version) | 1.25 | 5.0 | V | |
| IOUT | Output current | 0 | 300 | mA | |
| VEN | Enable voltage | 0 | 18 | V | |
| VPG(1) | Power-good voltage | 0 | 18 | V | |
| CIN(2) | Input capacitor | 1 | μF | ||
| COUT(2) | Output capacitor | 1 | 2.2 | 100 | μF |
| TJ | Operating junction temperature | –40 | 125 | °C | |