ZHCSKY8G March 2020 – May 2022 TPS7A20
PRODUCTION DATA
PRODUCT (1) (2) | VOUT |
---|---|
TPS7A20xx(x)Pyyyz | xx(x) is the nominal output voltage. For output
voltages with a resolution of 100 mV, two digits are used in the
ordering number; otherwise, three digits are used (for example, 28 =
2.8 V; 125 = 1.25 V). P indicates an active output discharge feature. All members of the TPS7A20 family actively discharge the output when the device is disabled. yyy is the package designator. z is the package quantity. R is for reel (3000 pieces for DQN and DBV; 12000 pieces for YCJ and YCK). |