ZHCSKY8H March 2020 – July 2024 TPS7A20
PRODUCTION DATA
The output of the LDO can be shut down by driving EN to less than VEN(LOW) (see the Electrical Characteristics table). When disabled, the pass transistor is turned off, internal circuits are shut down, and the output voltage is actively discharged to ground by an internal discharge circuit between OUT and ground.