ZHCSHI5D March 2001 – February 2018 TPS791
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| Output voltage | TPS79101 | TJ = 25°C, 1.22 V ≤ VOUT ≤ 5.2 V | VOUT | V | ||||
| 0 µA < IOUT< 100 mA(1),1.22 V ≤ VOUT ≤ 5.2 V | 0.98 VOUT | 1.02 VOUT | ||||||
| TPS79118 | TJ = 25°C | 1.8 | ||||||
| 0 µA < IOUT< 100 mA, 2.8 V < VIN< 5.5 V | 1.764 | 1.836 | ||||||
| TPS79133 | TJ = 25°C | 3.3 | ||||||
| 0 µA < IOUT< 100 mA, 4.3 V < VIN< 5.5 V | 3.234 | 3.366 | ||||||
| TPS79147 | TJ = 25°C | 4.7 | ||||||
| 0 µA < IOUT< 100 mA, 5.2 V < VIN< 5.5 V | 4.606 | 4.794 | ||||||
| VREF | Reference voltage | 1.2246 | V | |||||
| Quiescent current (GND current) | 0 µA < IOUT< 100 mA, TJ = 25°C | 170 | µA | |||||
| 0 µA < IOUT< 100 mA | 250 | |||||||
| Load regulation | 0 µA < IOUT< 100 mA, TJ = 25°C | 5 | mV | |||||
| ΔVOUT/VOUT | Output voltage line regulation(2) | VOUT + 1 V < VIN ≤ 5.5 V, TJ = 25°C | 0.05 | %/V | ||||
| VOUT + 1 V < VIN ≤ 5.5 V | 0.12 | |||||||
| Output noise voltage (TPS79118) | BW = 100 Hz to 100 kHz, IOUT = 100 mA, TJ = 25°C | CBYPASS = 0.001 µF | 32 | µVRMS | ||||
| CBYPASS = 0.0047 µF | 17 | |||||||
| CBYPASS = 0.01 µF | 16 | |||||||
| CBYPASS = 0.1 µF | 15 | |||||||
| Time, start-up (TPS79133) | RL = 33 Ω, COUT = 1 µF, TJ = 25°C | CBYPASS = 0.001 µF | 53 | µs | ||||
| CBYPASS = 0.0047 µF | 67 | |||||||
| CBYPASS = 0.01 µF | 98 | |||||||
| Output current limit | VOUT = 0 V(1) | 285 | 600 | mA | ||||
| UVLO threshold | VIN rising | 2.25 | 2.65 | V | ||||
| UVLO hysteresis | TJ = 25°C, VIN rising | 100 | mV | |||||
| Standby current | EN = VIN, 2.7 V < VIN< 5.5 V | 0.07 | 1 | µA | ||||
| High level enable input voltage | 2.7 V < VIN< 5.5 V | 2 | V | |||||
| Low level enable input voltage | 2.7 V < VIN< 5.5 V | 0.7 | V | |||||
| Input current (EN) | EN = VIN | –1 | 1 | µA | ||||
| PSRR | Power-supply ripple rejection | TPS79118 | f = 100 Hz, TJ = 25°C, IOUT = 10 mA | 80 | dB | |||
| f = 100 Hz, TJ = 25°C, IOUT = 100 mA | 75 | |||||||
| f = 10 kHz, TJ = 25°C, IOUT = 100 mA | 72 | |||||||
| f = 100 kHz, TJ = 25°C, IOUT = 100 mA | 45 | |||||||
| TPS79133 | f = 100 Hz, TJ = 25°C, IOUT = 10 mA | 70 | ||||||
| f = 100 Hz, TJ = 25°C, IOUT = 100 mA | 75 | |||||||
| f = 10 kHz, TJ = 25°C, IOUT = 100 mA | 73 | |||||||
| f = 100 kHz, TJ = 25°C, IOUT = 100 mA | 37 | |||||||
| VDO | Dropout voltage(3) | TPS79133 | IOUT = 100 mA, TJ = 25°C | 50 | mV | |||
| IOUT = 100 mA | 90 | |||||||
| TPS79147 | IOUT = 100 mA, TJ = 25°C | 38 | ||||||
| IOUT = 100 mA | 70 | |||||||