SBVS115D August 2008 – January 2015 TPS782
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | Input voltage range | –0.3 | 6 | V |
| Enable | –0.3 | VIN + 0.3 | V | |
| Output voltage range | –0.3 | VIN + 0.3 | V | |
| Current | Maximum output current | Internally limited | A | |
| Output short-circuit duration | Indefinite | |||
| Total continuous power dissipation, PDISS | See Thermal Information | |||
| Operating junction temperature, TJ | –40 | 160 | °C | |
| Storage temperature, Tstg | –55 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage | 2.2 | 5.5 | V | |
| VOUT | Output voltage | 1.8 | 4.2 | V | |
| VEN | Enable voltage | 0 | VIN | V | |
| IOUT | Output current | 0 | 150 | mA | |
| TJ | Junction temperature | –40 | 125 | °C | |
| THERMAL METRIC(1) | TPS782 | UNIT | ||
|---|---|---|---|---|
| DRV | DDC | |||
| 6 PINS | 5 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 65.9 | 193.0 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 87.3 | 40.1 | |
| RθJB | Junction-to-board thermal resistance | 35.4 | 34.3 | |
| ψJT | Junction-to-top characterization parameter | 1.7 | 0.9 | |
| ψJB | Junction-to-board characterization parameter | 35.8 | 34.1 | |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 6.1 | — | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIN | Input voltage range | 2.2 | 5.5 | V | ||||
| VOUT | DC output accuracy | Nominal | TJ = 25°C | –2% | ±1% | +2% | ||
| Over VIN, IOUT, temperature | VOUT(nom) + 0.5 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 150 mA |
–3% | ±2% | 3% | ||||
| ΔVOUT(ΔVIN) | Line regulation | VOUT(nom) + 0.5 V ≤ VIN ≤ 5.5 V, IOUT = 5 mA |
±1% | |||||
| ΔVOUT(ΔIOUT) | Load regulation | 0 mA ≤ IOUT ≤ 150 mA | ±2% | |||||
| VDO | Dropout voltage(1) | VIN = 95% VOUT(nom), IOUT = 150 mA | 130 | 250 | mV | |||
| ILIM | Output current limit | VOUT = 0.90 × VOUT(nom) | 150 | 230 | 400 | mA | ||
| IGND | Ground pin current | IOUT = 0 mA | 0.42 | 1.3 | μA | |||
| IOUT = 150 mA | 8 | μA | ||||||
| IEN | EN pin current | VEN = 5.5V | 40 | nA | ||||
| ISHDN | Shutdown current (IGND) | VEN ≤ 0.4 V, 2.2 V ≤ VIN < 5.5 V, TJ = –40°C to 100°C |
18 | 130 | nA | |||
| PSRR | Power-supply rejection ratio | VIN = 4.3 V, VOUT = 3.3 V, IOUT = 150 mA |
f = 10 Hz | 40 | dB | |||
| f = 100 Hz | 20 | dB | ||||||
| f = 1 kHz | 15 | dB | ||||||
| Vn | Output noise voltage | BW = 100 Hz to 100 kHz, VIN = 3.2 V, VOUT = 2.7 V, IOUT = 1 mA |
108 | μVRMS | ||||
| tSTR | Startup time(2) | COUT = 1.0 μF, VOUT = 10% VOUT(nom) to VOUT = 90% VOUT(nom) | 500 | μs | ||||
| tSHDN | Shutdown time(3) | IOUT = 150 mA, COUT = 1.0 μF, VOUT = 2.8 V, VOUT = 90% VOUT(nom) to VOUT = 10% VOUT(nom) |
500(4) | μs | ||||
| Tsd | Thermal shutdown temperature | Shutdown, temperature increasing | 160 | °C | ||||
| Reset, temperature decreasing | 140 | °C | ||||||
| TJ | Operating junction temperature | –40 | 125 | °C | ||||