ZHCSKA6J December 1998 – September 2019 TPS763
PRODUCTION DATA.
Like all low dropout regulators, the TPS763xx requires an output capacitor connected between OUT and GND to stabilize the internal loop control. The minimum recommended capacitance value is 4.7 µF and the ESR (equivalent series resistance) must be between 0.3 Ω and 10 Ω. Capacitor values 4.7 µF or larger are acceptable, provided the ESR is less than 10 Ω. Solid tantalum electrolytic, aluminum electrolytic, and multilayer ceramic capacitors are all suitable, provided they meet the requirements described above. Most of the commercially available 4.7 µF surface-mount solid tantalum capacitors, including devices from Sprague, Kemet, and Nichico, meet the ESR requirements stated above (see Table 3).
| PART NO. | MFR | VALUE | MAX ESR | SIZE (H × L × W) |
|---|---|---|---|---|
| T494B475K016AS | Kemet | 4.7 µF | 1.5 Ω | 1.9 × 3.5 × 2.8 |
| 195D106x0016x2T | Sprague | 10 µF | 1.5 Ω | 1.3 × 7 × 2.7 |
| 695D106x003562T | Sprague | 10 µF | 1.3 Ω | 2.5 × 7.6 × 2.5 |
| TPSC475K035R0600 | AVX | 4.7 µF | 0.6 Ω | 2.6 × 6 × 3.2 |