ZHCSAL2H February 2006 – January 2015 TPS717
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | VIN | –0.3 | 7 | V |
| VFB | –0.3 | 3.6 | V | |
| VNR | –0.3 | 3.6 | V | |
| VEN | –0.3 | VIN + 0.3 V(2) | V | |
| VOUT | –0.3 | 7 | V | |
| Current | IOUT | Internally limited | A | |
| Continuous total power dissipation | PDISS | See Thermal Information | ||
| Operating junction temperature | TJ | –55 | 150 | °C |
| Storage temperature | Tstg | –55 | 150 | °C |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage | 2.5 | 6.5 | V | |
| VOUT | Output voltage | 0.9 | 5 | V | |
| IOUT | Output current | 0 | 150 | mA | |
| VEN | Enable voltage | 0 | VIN | V | |
| COUT | Output capacitor | 1 | 100 | µF | |
| TJ | Junction temperature | –40 | 125 | °C | |
| THERMAL METRIC(1) | TPS717xx | UNIT | |||
|---|---|---|---|---|---|
| DCK | DRV | DSE | |||
| 5 PINS | 6 PINS | 6 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 279.2 | 71.1 | 190.5 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 57.5 | 96.5 | 94.9 | |
| RθJB | Junction-to-board thermal resistance | 74.1 | 40.5 | 149.3 | |
| ψJT | Junction-to-top characterization parameter | 0.8 | 2.7 | 6.4 | |
| ψJB | Junction-to-board characterization parameter | 73.1 | 40.9 | 152.8 | |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | 10.7 | n/a | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIN | Input voltage range(1) | 2.5 | 6.5 | V | ||||
| VFB | Internal reference (TPS71701) | 0.790 | 0.800 | 0.810 | V | |||
| VOUT | Output voltage range | (TPS717xx) | 0.9 | 5.0 | V | |||
| (TPS71701) | 0.9 | 6.5 – VDO | V | |||||
| VOUT | Output accuracy | Nominal | TJ = 25°C | ±2.5 | mV | |||
| Output accuracy (VOUT < 1.0 V) |
Over VIN, IOUT, Temp(3) | VOUT + 0.5 V ≤ VIN ≤ 6.5 V 0 mA ≤ IOUT ≤ 150 mA |
–30 | +30 | mV | |||
| Output accuracy
(VOUT ≥ 1.0 V) |
Over VIN, IOUT, Temp(3) | VOUT + 0.5 V ≤ VIN ≤ 6.5 V 0 mA ≤ IOUT ≤ 150 mA |
–3.0% | +3.0% | ||||
| ΔVOUT(ΔVIN) | Line regulation (1) | VOUT(nom) + 0.5 V ≤ VIN ≤ 6.5 V, IOUT = 5 mA |
125 | µV/V | ||||
| ΔVOUT(ΔIOUT) | Load regulation | 0 mA ≤ IOUT ≤ 150 mA | 70 | µV/mA | ||||
| VDO | Dropout voltage(2)
(VIN = VOUT(nom) – 0.1 V) |
IOUT = 150 mA | 170 | 300 | mV | |||
| ILIM (fixed) | Output current limit (fixed output) | VOUT = 0.9 × VOUT(nom) | 200 | 325 | 575 | mA | ||
| ILIM (adjustable) | Output current limit (TPS71701) | VOUT = 0.9 × VOUT(nom) | 200 | 325 | 575 | mA | ||
| IGND | Ground pin current | IOUT = 0.1 mA | 45 | 80 | μA | |||
| IOUT = 150 mA | 100 | μA | ||||||
| ISHDN | Shutdown current (IGND) | VEN ≤ 0.4 V, TJ = –40°C to 85°C |
2.5 V ≤ VIN < 4.5 V | 0.20 | 1.5 | μA | ||
| 4.5 V ≤ VIN ≤ 6.5 V | 0.90 | μA | ||||||
| IFB | Feedback pin current (TPS71701) | 0.02 | 1.0 | μA | ||||
| PSRR | Power-supply rejection ratio | VIN = 3.8 V, VOUT = 2.8 V, IOUT = 150 mA |
f = 100 Hz | 70 | dB | |||
| f = 1 kHz | 70 | dB | ||||||
| f = 10 kHz | 67 | dB | ||||||
| f = 100 kHz | 67 | dB | ||||||
| f = 1 MHz | 45 | dB | ||||||
| Vn | Output noise voltage | BW = 100 Hz to 100 kHz, VIN = 3.8 V, VOUT = 2.8 V, IOUT = 10 mA |
CNR = none | 95 × VOUT | μVRMS | |||
| CNR = 0.001 μF | 25 × VOUT | μVRMS | ||||||
| CNR = 0.01 μF | 12.5 × VOUT | μVRMS | ||||||
| CNR = 0.1 μF | 11.5 × VOUT | μVRMS | ||||||
| tSTR | Startup time | VOUT = 90% VOUT(nom), RL = 19 Ω, COUT = 1 μF |
0.9 V ≤ VOUT ≤ 1.6V, CNR = 0.001 μF | 0.700 | ms | |||
| 1.6 V < VOUT < VMAX, CNR = 0.01 μF | 0.160 | ms | ||||||
| VEN(high) | Enable high (enabled) | VIN ≤ 5.5 V | 1.2 | 6.5(4) | V | |||
| 5.5 V < VIN ≤ 6.5 V | 1.25 | 6.5 | V | |||||
| VEN(low) | Enable low (shutdown) | 0 | 0.4 | V | ||||
| IEN(high) | Enable pin current, enabled | EN = 6.5 V | 0.02 | 1.0 | μA | |||
| UVLO | Undervoltage lockout | VIN rising | 2.41 | 2.45 | 2.49 | V | ||
| Hysteresis | VIN falling | 150 | mV | |||||
| Tsd | Thermal shutdown temperature | Shutdown, temperature increasing | 160 | °C | ||||
| Reset, temperature decreasing | 140 | °C | ||||||
| TJ | Operating junction temperature | –40 | 125 | °C | ||||