ZHCSAL2H February 2006 – January 2015 TPS717
PRODUCTION DATA.



| PIN | I/O | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | DCK | DRV | DSE | ||
| EN | 3 | 4 | 4 | I | Driving the enable pin (EN) above VEN(high) turns on the regulator. Driving this pin below VEN(low) puts the regulator into standby mode, thereby disabling the output and reducing operating current. |
| FB | 4 | 2 | 3 | I | Adjustable voltage version only. The voltage at this pin is fed to the error amplifier. A resistor divider from OUT to FB sets the output voltage when in regulation. |
| GND | 2 | 3 | 2 | — | Ground |
| IN | 1 | 6 | 6 | I | Input to the device. A 0.1-μF to 1-μF capacitor is recommended for better performance. |
| N/C | — | 5 | 5 | — | Not connected. This pin can be tied to ground to improve thermal dissipation. |
| NR | 4 | 2 | 3 | — | Fixed voltage versions only. The noise reduction capacitor filters the noise generated by the internal band gap, thus lowering output noise. |
| OUT | 5 | 1 | 1 | O | This pin is the regulated output voltage. A minimum capacitance of 1 μF is required for stability from this pin to ground. |