SBVS340 June   2017 TPS715A-NM

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Pin Configuration and Functions
  5. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  6. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagrams
    3. 6.3 Feature Description
      1. 6.3.1 Wide Supply Range
      2. 6.3.2 Low Supply Current
      3. 6.3.3 Stable With Any Capacitor ≥ 0.47 µF
      4. 6.3.4 Internal Current Limit
      5. 6.3.5 Reverse Current
    4. 6.4 Device Functional Modes
      1. 6.4.1 Normal Operation
      2. 6.4.2 Dropout Operation
  7. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Typical Application (Fixed-Voltage Version)
        1. 7.2.1.1 Design Requirements
          1. 7.2.1.1.1 Power the MSP430 Microcontroller
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 External Capacitor Requirements
          2. 7.2.1.2.2 Dropout Voltage (VDO)
        3. 7.2.1.3 Application Curves
      2. 7.2.2 TPS715A01 Adjustable LDO Regulator Programming
        1. 7.2.2.1 Detailed Design Procedure
          1. 7.2.2.1.1 Setting VOUT for the TPS715A01 Adjustable LDO
    3. 7.3 Do's and Don'ts
  8. 8 Power Supply Recommendations
  9. 9 Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
    3. 9.3 Power Dissipation
  10. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Development Support
        1. 10.1.1.1 Evaluation Module
        2. 10.1.1.2 Spice Models
      2. 10.1.2 Device Nomenclature
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Community Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • 24-V Maximum Input Voltage
  • Low 3.2-μA Quiescent Current at 80 mA
  • Stable With Any Capacitor (≥ 0.47 μF)
  • 80-mA Specified Current
  • Available in Fixed and Adjustable (1.2 V to 15 V) Versions
  • Specified Current Limit
  • 3-mm × 3-mm and 2-mm × 2-mm SON Packages
  • –40°C to 125°C Specified Junction
    Temperature Range
  • For MSP430-Specific Output Voltages See TPS715xx

Applications

  • Ultralow Power Microcontrollers
  • Industrial and Automotive Applications
  • Video Surveillance and Security Systems
  • Portable, Battery-Powered Equipment
  • Medical Imaging

Description

The TPS715A-NM low-dropout (LDO) voltage regulators offer the benefits of high input voltage, low-dropout voltage, low-power operation, and miniaturized packaging. The devices operate over an input range of 2.5 V to 24 V and are stable with any capacitor (≥ 0.47 μF). The high maximum input voltage combined with excellent power dissipation capability makes this device particularly well-suited to industrial and automotive applications.

A PMOS pass element functions as a low-value resistor. The low dropout voltage, typically 670 mV at 80 mA of load current, is directly proportional to the load current. The low quiescent current (3.2 μA typically) is nearly constant over the entire range of output load current (0 mA to 80 mA).

The TPS715A-NM is available in a 3-mm × 3-mm package ideal for high power dissipation and a small 2-mm × 2-mm package ideal for handheld and ultra-portable applications. The 3-mm × 3-mm package is also available as a non-magnetic package for medical imaging applications.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS715A-NM SON (8), DRB 3.00 mm × 3.00 mm
SON (6), DRV 2.00 mm × 2.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Schematic

TPS715A-NM frontpage_bvs047.gif