ZHCSPJ3T May 2001 – December 2022 TPS715
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VIN (for legacy chip only) | –0.3 | 24 | V |
VIN (for new chip only) | –0.3 | 30 | ||
VOUT (for legacy chip only) | –0.3 | 16.5 | ||
VOUT (for fixed output new chip only) | –0.3 | 2 X VOUT(typ) or VIN + 0.3V or 5.5V (whichever is lower) | ||
Voltage | VOUT (for adjustable output new chip only) | –0.3 | VIN + 0.3 | V |
VFB (for adjustable output new chip only) | 2.4 | |||
VFB (for adjustable output legacy chip only) | –0.3 | 4.5 | ||
Current | Peak output current | Internally limited | ||
Temperature | Junction, TJ | –40 | 150 | °C |
Storage, Tstg | –65 | 150 |