ZHCSK61B August 2019 – December 2019 TPS66120 , TPS66121
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TSD_PPHV_R | Thermal Shutdown Temperature of the PPHV power path. | Temperature rising | 128 | 150 | 172 | °C |
| TSD_PPHV_F | Thermal Shutdown Temperature of the PPHV power path. | Temperature falling | 115 | 140 | 165 | °C |
| TSDH_PPHV | Thermal Shutdown hysteresis of the PPHV power path. | 10 | °C | |||
| TSD_MAIN_R | Thermal Shutdown Temperature of the entire device. | Temperature rising | 140 | 160 | 178 | °C |
| TSD_MAIN_F | Thermal Shutdown Temperature of the entire device. | Temperature falling | 120 | 140 | 160 | °C |
| TSDH_MAIN | Thermal Shutdown hysteresis of the entire device. | 20 | °C | |||