ZHCSFF4C February 2016 – August 2021 TPS65981
PRODUCTION DATA
The PP_CABLE to C_CC1 and C_CC2 share current limiting through a single FET on the PP_CABLE side of the switch. The current limit ILIMPPCC is adjustable between two levels. When the current exceeds ILIMPPCC, the current-limit circuit activates. Depending on the severity of the over-current condition, the transient response will react in one of two ways: Figure 9-31 and Figure 9-32 show the approximate response time and clamping characteristics of the circuit for a hard short while Figure 9-33 shows the approximate response time and clamping characteristics for a soft short. The switch does not have reverse current blocking when the switch is enabled and current is flowing to either C_CC1 or C_CC2.
Figure 9-31 PP_CABLE to C_CCn Current Limit With a Hard Short
Figure 9-32 PP_CABLE to C_CCn Current Limit With a Hard Short (Extended Time Base)
Figure 9-33 PP_CABLE to C_CCn Current Limit Response With a Soft Short (2 Ω)