ZHCSFF4C February 2016 – August 2021 TPS65981
PRODUCTION DATA
The boot code sets the hardware configurable unique I2C address of the TPS65981 before the port is enabled to respond to I2C transactions. The unique I2C address is determined by a combination of the digital level on the DEBUG_CTL1/DEBUG_CTL2 pins (two bits) as shown in Table 9-9.
| Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|
| 0 | 1 | DEBUG_CTL2 | DEBUG_CTL1 | 1 | 1 | 1 | R/ W |