ZHCSFF4C February 2016 – August 2021 TPS65981
PRODUCTION DATA
Table 11-1 lists the recommended board capacitances for the various supplies. The typical capacitance is the nominally rated capacitance that must be placed on the board as close to the pin as possible. The maximum capacitance must not be exceeded on pins for which it is specified. The minimum capacitance is minimum capacitance allowing for tolerances and voltage derating ensuring proper operation.
| PARAMETER | DESCRIPTION | VOLTAGE RATING | CAPACITANCE | ||
|---|---|---|---|---|---|
| MIN (ABSOLUTE) | TYP (PLACED) | MAX (ABSOLUTE) | |||
| CVIN_3V3 | Capacitance on VIN_3V3 | 6.3 V | 5 µF | 10 μF | |
| CLDO_3V3 | Capacitance on LDO_3V3 | 6.3 V | 5 µF | 10 µF | 25 µF |
| CLDO_1V8D | Capacitance on LDO_1V8D | 4 V | 500 nF | 2.2 µF | 12 µF |
| CLDO_1V8A | Capacitance on LDO_1V8A | 4 V | 500 nF | 2.2 µF | 12 µF |
| CLDO_BMC | Capacitance on LDO_BMC | 4 V | 1 µF | 2.2 µF | 4 µF |
| CVDDIO | Capacitance on VDDIO. When shorted to LDO_3V3, the CLDO_3V3 capacitance may be shared. | 6.3 V | 0.1 µF | 1 µF | |
| CVBUS | Capacitance on VBUS 1 | 25 V | 0.5 µF | 1 µF | 12 µF |
| CPP_5V0 | Capacitance on PP_5V0 | 10 V | 2.5 µF | 4.7 µF | |
| CPP_HV | Capacitance on PP_HV (Source to VBUS) | 25 V | 2.5 µF | 4.7 µF | |
| Capacitance on PP_HV (Sink from VBUS) | 25 V | 47 µF | 120 µF | ||
| CPP_CABLE | Capacitance on PP_CABLE. When shorted to PP_5V0, the CPP_5V0 capacitance may be shared. | 10 V | 2.5 µF | 4.7 µF | |
| CPP_HVEXT | Capacitance on external high voltage source to VBUS | 25 V | 2.5 µF | 4.7 µF | |
| Capacitance on external high voltage sink from VBUS | 25 V | 47 µF | 120 µF | ||
| CSS | Capacitance on soft start pin | 6.3 V | 220 nF | ||
| CC_CC1 | Capacitance on C_CC1 pin | 25 V | 220 pF | 330 pF | 470 pF |
| CC_CC2 | Capacitance on C_CC2 pin | 25 V | 220 pF | 330 pF | 470 pF |