SWCS032F October 2008 – July 2014 TPS65950
PRODUCTION DATA.
| Parameter | Test Conditions | Min | Typ | Max | Unit |
|---|---|---|---|---|---|
| Main battery supply voltage(1) | 2.1 | 4.5 | V | ||
| Voltage on any input | Where supply represents the voltage applied to the power supply pin associated with the input | 0.0 | 1.0*Supply | V | |
| Storage temperature range | –55 | 125 | °C | ||
| Ambient temperature range | –40 | 85 | °C | ||
| Junction temperature (TJ) | At 1.4W (Theta JB 11°C/W 2S2P board) | 105 | °C | ||
| Junction temperature (TJ) for parametric compliance | –40 | 105 | °C |
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| Tstg | Storage temperature range | –45 | 150 | °C | ||
| VESD | Electrostatic discharge (ESD) performance: | Human Body Model (HBM), per ANSI/ESDA/JEDEC JS001(1) | Internal pins | –1 | 1 | kV |
| External pins(3) | –2 | 2 | ||||
| Charged Device Model (CDM), per JESD22-C101(2) |
All pins | –500 | 500 | V | ||
| Parameter | Min | Typ | Max | Unit |
|---|---|---|---|---|
| Main battery supply voltage | 2.7(1) | 3.6 | 4.5 | V |
| Backup battery supply voltage | 1.8 | 3.2 | 3.3 | V |
| Ambient temperature range | –40 | 85 | °C |
| Pin Name | VOL (V) | VOH (V) | VIL (V) | VIH (V) | Max Freq (MHz) | Load (pF) Output Mode | Rise Time (ns) | Fall Time (ns) | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Min | Max | Min | Max | Min | Max | Min | Max | |||||
| GPIO0/CD1 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35xRL | 0.65xRL | RL | 33 | 30 | 5.2 | 5.2 |
| JTAG.TDO | ||||||||||||
| GPIO0/CD2 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35xRL | 0.65xRL | RL | 33 | 30 | 5.2 | 5.2 |
| JTAG.TMS | ||||||||||||
| GPIO2 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35xRL | 0.65xRL | RL | 3 | 30 | 5.2 | 5.2 |
| Test1 | ||||||||||||
| GPIO15 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35xRL | 0.65xRL | RL | 3 | 30 | 5.2 | 5.2 |
| Test2 | ||||||||||||
| GPIO16 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35xRL | 0.65xRL | RL | 3 | 30 | 5.2 | 5.2 |
| PWM0 | ||||||||||||
| Test3 | ||||||||||||
| GPIO17 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35xRL | 0.65xRL | RL | 3 | 30 | 5.2 | 5.2 |
| VIBRA.SYNC | ||||||||||||
| PWM1 | ||||||||||||
| Test4 | ||||||||||||
| START.ADC | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 6 | 16.7 | 16.7 | |
| SYSEN | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 5.2 | 5.2 | ||
| CLKEN | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 30 | 33.3 | 33.3 |
| CLKEN2 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 30 | 33.3 | 33.3 |
| CLKREQ | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 33.3 | 33.3 | |
| INT1 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 30 | 33.3 | 33.3 |
| INT2 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 30 | 33.3 | 33.3 |
| NRESPWRON | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 30 | 33.3 | 33.3 |
| NRESWARM | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 30 | 33.3 | 33.3 |
| PWRON | 0 | 0.35×1.8V | 0.65×1.8V | VBAT | 3 | 33.3 | 33.3 | |||||
| NSLEEP1 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 33.3 | 33.3 | |
| NSLEEP2 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 33.3 | 33.3 | |
| CLK256FS | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 12.288 | 30 | 16.3 | 16.3 |
| VMODE1 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 33.3 | 33.3 | |
| BOOT0 | 0 | RL | 3 | 33.3 | 33.3 | |||||||
| BOOT1 | 0 | RL | 3 | 33.3 | 33.3 | |||||||
| REGEN | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 30 | 33.3 | 33.3 |
| MSECURE | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 33.3 | 33.3 | |
| I2C.SR.SDA | 0 | 0.4 | –0.5 | 0.3×RL | 0.7×RL | RL+0.5 | 3.4 | Up to 400 | ||||
| VMODE2 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3.4 | 29.4 | 29.4 | |
| I2C.SR.SCL | 0 | 0.4 | –0.5 | 0.3×RL | 0.7×RL | RL+0.5 | 3.4 | 10.0 | 10.0 | |||
| I2C.CNTL.SDA | 0 | 0.4 | –0.5 | 0.3×RL | 0.7×RL | RL+0.5 | 3.4 | Up to 400 | ||||
| I2C.CNTL.SCL | 0 | 0.4 | –0.5 | 0.3×RL | 0.7×RL | RL+0.5 | 3.4 | 10.0 | 10.0 | |||
| PCM.VCK | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 1 | 30 | 100.0 | 33.0 |
| PCM.VDR | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 1 | 30 | 100.0 | 100.0 |
| PCM.VDX | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 1 | 30 | 100.0 | 33.0 |
| PCM.VFS | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 1 | 30 | 33.0 | 33.0 |
| I2S.CLK | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 6.5 | 30 | 33.0 | 33.0 |
| I2S.SYNC | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 6.5 | 30 | 33.0 | 33.0 |
| I2S.DIN | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3.25 | 30 | 33.0 | 33.0 |
| I2S.DOUT | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3.25 | 30 | 29.0 | 29.0 |
| UART1.TXD | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 30 | 33.0 | 33.0 |
| GPIO8 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 33.0 | 33.0 | |
| UART1.RXD | ||||||||||||
| RTSO/CLD64K.OUT/ BERCLK.OUT |
0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 30 | 33.0 | 33.0 |
| CTSI/BERDATA.OUT | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 30 | 33.0 | 33.0 |
| MANU | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 33.0 | 33.0 | |
| 32KCLKOUT | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.032 | 30 | 16 | 16 |
| HFCLKOUT | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 38.4 | 30 | 2.6 | 2.6 |
| UCLK | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 60 | 10 | 1.0 | 1.0 |
| STP | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 30 | 10 | 1.0 | 1.0 |
| GPIO9 | ||||||||||||
| DIR | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 30 | 10 | 1.0 | 1.0 |
| GPIO10 | ||||||||||||
| NXT | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 30 | 10 | 1.0 | 1.0 |
| GPIO11 | ||||||||||||
| DATA0 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 30 | 10 | 1.0 | 1.0 |
| UART4.TXD | ||||||||||||
| DATA1 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 30 | 10 | 1.0 | 1.0 |
| UART4.RXD | ||||||||||||
| DATA2 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 30 | 10 | 1.0 | 1.0 |
| UART4.RTSI | ||||||||||||
| DATA3 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 30 | 10 | 1.0 | 1.0 |
| UART4.CTSO | ||||||||||||
| GPIO12 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 30 | 10 | 1.0 | 1.0 |
| DATA4 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 30 | 10 | 1.0 | 1.0 |
| GPIO14 | ||||||||||||
| DATA5 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 30 | 10 | 1.0 | 1.0 |
| GPIO3 | ||||||||||||
| DATA6 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 30 | 10 | 1.0 | 1.0 |
| GPIO4 | ||||||||||||
| DATA7 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 30 | 10 | 1.0 | 1.0 |
| GPIO5 | ||||||||||||
| Test.RESET | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 33.0 | 33.0 | |
| Test | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 30 | 29.0 | 29.0 |
| JTAG.TDI/ BERDATA | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 33.0 | 33.0 | |
| JTAG.TCK/ BERDATA | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 33.0 | 33.0 | |
| GPIO13 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.35×RL | 3 | 30 | 33.3 | 33.3 | |
| LEDSYNC | ||||||||||||
| KPD.C0 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 30 | 29.0 | 29.0 |
| KPD.C1 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 30 | 29.0 | 29.0 |
| KPD.C2 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 30 | 29.0 | 29.0 |
| KPD.C3 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 30 | 29.0 | 29.0 |
| KPD.C4 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 30 | 29.0 | 29.0 |
| KPD.C5 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 30 | 29.0 | 29.0 |
| KPD.C6 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 30 | 29.0 | 29.0 |
| KPD.C7 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 30 | 29.0 | 29.0 |
| KPD.R0 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 3051.8 | 3051.8 | |
| KPD.R1 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 3051.8 | 3051.8 | |
| KPD.R2 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 3051.8 | 3051.8 | |
| KPD.R3 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 3051.8 | 3051.8 | |
| KPD.R4 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 3051.8 | 3051.8 | |
| KPD.R5 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 3051.8 | 3051.8 | |
| KPD.R6 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 3051.8 | 3051.8 | |
| KPD.R7 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 0.033 | 3051.8 | 3051.8 | |
| GPIO16 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 30 | 33.3 | 33.3 |
| DIG.MIC.CLK0 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 2.4 | 30 | 41.7 | 41.7 |
| BT.PCM.VDX | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 1 | 30 | 100.0 | 100.0 |
| GPIO17 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 3 | 30 | 33.3 | 33.3 |
| DIG.MIC.CLK1 | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 2.4 | 30 | 41.7 | 41.7 |
| BT.PCM.VDX | 0 | 0.45 | RL–0.45 | RL | 0 | 0.35×RL | 0.65×RL | RL | 1 | 30 | 100.0 | 100.0 |
| RFID.EN | ||||||||||||
| NAME | DESCRIPTION | °C/W(1)(2) | AIR FLOW (m/s)(3) |
|---|---|---|---|
| RΘJC | Junction-to-case (top) | 12.9 | 0.00 |
| RΘJB | Junction-to-board | 11.2 | 0.00 |
| RΘJA
(High k PCB) |
Junction-to-free air | 37.6 | 0.00 |
| PsiJT | Junction-to-package top | 0.2 | 0.00 |
| PsiJB | Junction-to-board | 9.5 | 0.00 |
| Category | Pin and Module | Maximum Current Specified (mA) | Output Voltage (V) | VBAT Minimum (V) |
|---|---|---|---|---|
| VBAT pin name | VDD_VPLLA3R_IN_6POV | 340 | ||
| Internal module supplied | VPLL1 (LDO) | 40 | 1.0 / 1.2 / 1.3 / 1.8 / 2.8 / 3.0 | Maximum (2.7, output voltage selected + 250 mV) |
| VPLL2 (LDO) | 100 | 0.7 / 1.0 / 1.2 / 1.3 / 1.5 / 1.8 / 1.85 / 2.5 / 2.6 / 2.8 / 2.85 / 3.0 / 3.15 | Maximum (2.7, output voltage selected + 250 mV) |
|
| VAUX3 (LDO) | 200 | 1.5 / 1.8 / 2.5 / 2.8 / 3.0 | Maximum (2.7, output voltage selected + 250 mV) |
|
| VDD1 core (DCDC) | < 1 | 2.7 | ||
| VDD2 core (DCDC) | < 1 | 2.7 | ||
| SYSPOR (power ref) | < 1 | 2.7 | ||
| PBIAS (power ref) | < 1 | 2.7 | ||
| VBAT pin name | VDD_VDAC_IN_6POV | 370 | ||
| Internal module supplied | VDAC (LDO) | 70 | 1.2 / 1.3 / 1.8 | Maximum (2.7, output voltage selected + 250 mV) |
| VINTANA1 (LDO) | 50 | 1.5 | Maximum (2.7, output voltage selected + 250 mV) |
|
| VINTANA2 (LDO) | 250 | 2.5 / 2.75 | Maximum (2.7, output voltage selected +250 mV) |
|
| VIO core (DCDC) | < 1 | 2.7 | ||
| VAUX4 core (LDO) | < 1 | 2.7 | ||
| VBAT pin name | VDD_VAUXI2S_IN_6POV | 350 | ||
| Internal module supplied | VAUX1 (LDO) | 200 | 1.5 / 1.8 / 2.5 / 2.8 / 3.0 | Maximum (2.7, output voltage selected + 250 mV) |
| VAUX2 (LDO) | 100 | 1.3 / 1.5 / 1.6 / 1.7 / 1.8 / 1.9 / 2.0 / 2.1 / 2.2 / 2.3 / 2.4 / 2.5 / 2.8 | Maximum (2.7, output voltage selected + 250 mV) |
|
| VSIM (LDO) | 50 | 1.0 / 1.2 / 1.3 / 1.8 / 2.8 / 3.0 | Maximum (2.7, output voltage selected + 250 mV) |
|
| VBAT pin name | VDD_VMMC2_IN_6POV | 100 | ||
| VMMC2 (LDO) | 100 | 1.0 / 1.2 / 1.3 / 1.5 / 1.8 / 1.85 / 2.5 / 2.6 / 2.8 / 2.85 / 3.0 / 3.15 | Maximum (2.7, output voltage selected + 250 mV) |
|
| Power_REGBATT | 0.001 | 2.7 | ||
| VBAT pin name | VDD_VMMC1_IN_6POV | 220 | ||
| VMMC1 (LDO) | 220 | 1.85 / 2.85 / 3.0 / 3.15 | Maximum (2.7, output voltage selected + 250 mV) |
|
| Power_REGBATT | 0.001 | 2.7 | ||
| VBAT pin name | VDD_VINT_IN_6POV | 131 | ||
| Internal module supplied | VINTDIG (LDO) | 80 | 1.0 / 1.2 / 1.3 / 1.5 | Maximum (2.7, output voltage selected + 250 mV) |
| VRRTC (LDO) | 30 | 1.5 | Maximum (2.7, output voltage selected + 250 mV) |
|
| VBACKUP (LDO) | 1 | 2.5 / 3.0 / 3.1 / 3.2 | Maximum (2.7, output voltage selected + 250 mV) |
|
| VBAT pin name | VDD_VAUX4_IN_6POV | 100 | ||
| VAUX4 (LDO) | 100 | 0.7 / 1.0 / 1.2 / 1.3 / 1.5 / 1.8 / 1.85 / 2.5 / 2.6 / 2.8 / 2.85 / 3.0 / 3.15 | output voltage selected + 250 mV |
The timing parameter symbols used in the timing requirement and switching characteristic tables are created in accordance with JEDEC Standard 100. To shorten the symbols, some pin names and other related terminologies are abbreviated as shown in Table 4-1.
| Lowercase Subscripts | |
|---|---|
| Symbol | Parameter |
| c | Cycle time (period) |
| d | Delay time |
| dis | Disable time |
| en | Enable time |
| h | Hold time |
| su | Setup time |
| START | Start-bit |
| t | Transition time |
| v | Valid time |
| w | Pulse duration (width) |
| X | Unknown, changing, or don't care level |
| H | High |
| L | Low |
| V | Valid |
| IV | Invalid |
| AE | Active edge |
| FE | First edge |
| LE | Last edge |
| Z | High impedance |
Table 4-2 assumes testing over the recommended operating conditions.
| I/O Interface | Interface Designation | Target Frequency | |
|---|---|---|---|
| 1.5 V | |||
| SmartReflex I2C | I2C interface | Slave HS mode | 3.6 Mbps |
| GP I2C | Slave fast-speed mode | 400 kbps | |
| Slave standard mode | 100 kbps | ||
| USB | USB | HS | 480 Mbps |
| FS | 12 Mbps | ||
| LS | 1.5 Mbps | ||
| JTAG | RealView® ICE tool | 30 MHz | |
| XDS560 and XDS510 tools | 30 MHz | ||
| Lauterbach™ tool | 30 MHz | ||
| TDM/I2S | Inter-IC sound (I2S™) | 1/(64 * Fs)(1) | |
| Right-justified | 1/(64 * Fs)(1) | ||
| Left-justified | 1/(64 * Fs)(1) | ||
| TDM | 1/(128 * Fs)(1) | ||
| Voice/Bluetooth PCM interface | PCM (master mode) | 1/(65 * Fs)(2) | |
| PCM (slave mode) | 1/(33 to 65 * Fs)(2) | ||
The TPS65950 provides two I2C HS slave interfaces (one for GP and one for SmartReflex). These interfaces support the standard mode (100 kbps), fast mode (400 kbps), and HS mode (3.4 Mbps). The GP I2C module embeds four slave hard-coded addresses (ID1 = 48h, ID2 = 49h, ID3 = 4Ah, and ID4 = 4Bh). The SmartReflex I2C module uses one slave hard-coded address (ID5). Master mode is not supported.
Table 4-3 and Table 4-4 assume testing over the recommended operating conditions (see Figure 4-1).
Figure 4-1 I2C Interface—Transmit and Receive in Slave Mode
| Notation | Parameter | Min | Max | Unit | |
|---|---|---|---|---|---|
| Slave HS Mode | |||||
| I3 | tsu(SDA-SCLH) | Setup time, SDA valid to SCL high | 10 | ns | |
| I4 | th(SCLL-SDA) | Hold time, SDA valid from SCL low | 0 | 70 | ns |
| I7 | tsu(SCLH-SDAL) | Setup time, SCL high to SDA low | 160 | ns | |
| I8 | th(SDAL-SCLL) | Hold time, SCL low from SDA low | 160 | ns | |
| I9 | tsu(SDAH-SCLH) | Setup time, SDA high to SCL high | 160 | ns | |
| Slave Fast-Speed Mode | |||||
| I3 | tsu(SDA-SCLH) | Setup time, SDA valid to SCL high | 100 | ns | |
| I4 | th(SCLL-SDA) | Hold time, SDA valid from SCL low | 0 | 0.9 | ns |
| I7 | tsu(SCLH-SDAL) | Setup time, SCL high to SDA low | 0.6 | ns | |
| I8 | th(SDAL-SCLL) | Hold time, SCL low from SDA low | 0.6 | ns | |
| I9 | tsu(SDAH-SCLH) | Setup time, SDA high to SCL high | 0.6 | ns | |
| Slave Standard Mode | |||||
| I3 | tsu(SDA-SCLH) | Setup time, SDA valid to SCL high | 250 | ns | |
| I4 | th(SCLL-SDA) | Hold time, SDA valid from SCL low | 0 | ns | |
| I7 | tsu(SCLH-SDAL) | Setup time, SCL high to SDA low | 4.7 | ns | |
| I8 | th(SDAL-SCLL) | Hold time, SCL low from SDA low | 4 | ns | |
| I9 | tsu(SDAH-SCLH) | Setup time, SDA high to SCL high | 4 | ns | |
| Notation | Parameter | Min | Max | Unit | |
|---|---|---|---|---|---|
| Slave HS Mode | |||||
| I1 | tw(SCLL) | Pulse duration, SCL low | 160 | ns | |
| I2 | tw(SCLH) | Pulse duration, SCL high | 60 | ns | |
| Slave Fast-Speed Mode | |||||
| I1 | tw(SCLL) | Pulse duration, SCL low | 1.3 (3) | µs | |
| I2 | tw(SCLH) | Pulse duration, SCL high | 0.6 | µs | |
| Slave Standard Mode | |||||
| I1 | tw(SCLL) | Pulse duration, SCL low | 4.7 | µs | |
| I2 | tw(SCLH) | Pulse duration, SCL high | 4 | µs | |
The TPS65950 acts as a master for the TDM and I2S interface or as a slave only for the I2S interface. If the TPS65950 is the master, it must provide frame synchronization (TDM/I2S_SYNC) and bit clock (TDM/I2S_CLK) to the host processor. If the TPS65950 is the slave, it receives frame synchronization and bit clock.
The TPS65950 supports the I2S, TDM, left-justified, and right-justified data formats, but does not support TDM slave mode.
Table 4-5 and Table 4-6 assume testing over the recommended operating conditions (see Figure 4-2 and Figure 4-3).
Figure 4-2 I2S Interface—I2S Master Mode
Figure 4-3 I2S Interface—I2S Slave Mode
The timing requirements in Table 4-5 are valid on the following conditions of input slew and output load:
The input timing requirements in Table 4-5 are given by considering a rising or falling time of 6.5 ns.
| Notation | Parameter | Min | Max | Unit | |
|---|---|---|---|---|---|
| Master Mode | |||||
| I3 | tsu(DIN-CLKH) | Setup time, I2S.DIN valid to I2S.CLK high2 | 25 | ns | |
| I4 | th(DIN-CLKH) | Hold time, I2S.DIN valid from I2S.CLK high. | 0 | ns | |
| Slave Mode | |||||
| I0 | tc(CLK) | Cycle time, I2S.CLK(1) | 1/64 * Fs | ns | |
| I1 | tw(CLK) | Pulse duration, I2S.CLK high or low(2) | 0.45 * P | 0.55 * P | ns |
| I3 | tsu(DIN-CLKH) | Setup time, I2S.DIN valid to I2S.CLK high | 5 | ns | |
| I4 | th(DIN-CLKH) | Hold time, I2S.DIN valid from I2S.CLK high. | 5 | ns | |
| I6 | tsu(SYNC-CLKH) | Setup time, I2S.SYNC valid to I2S.CLK high | 5 | ns | |
| I7 | th(SYNC-CLKH) | Hold time, I2S.SYNC valid from I2S.CLK high | 5 | ns | |
The capacitive load for Table 4-6 is 7 pF.
| Notation | Parameter | Min | Max | Unit | |
|---|---|---|---|---|---|
| Master Mode | |||||
| I0 | tc(CLK) | Cycle time, I2S.CLK(1) | 1/64 * Fs | ns | |
| I1 | tw(CLK) | Pulse duration, I2S.CLK high or low(2) | 0.45 * P | 0.55 * P | ns |
| I2 | td(CLKL-SYNC) | Delay time, I2S.CLK falling edge to I2S.SYNC transition | –10 | 10 | ns |
| I5 | td(CLKL-DOUT) | Delay time, I2S.CLK falling edge to I2S.DOUT transition | –10 | 10 | ns |
| Slave Mode | |||||
| I5 | td(CLKL-DOUT) | Delay time, I2S.CLK falling edge to I2S.DOUT transition | 0 | 20 | ns |
Table 4-7 and Table 4-8 assume testing over the recommended operating conditions (see Figure 4-4).
Figure 4-4 TDM Interface—TDM Master Mode
The timing requirements in Table 4-7 are valid on the following conditions of input slew and output load:
Table 4-7 lists the master mode timing requirements for the TDM interface.
| Notation | Parameter | Min | Max | Unit | |
|---|---|---|---|---|---|
| T3 | tsu(DIN-CLKH) | Setup time, TDM.DIN valid to TDM.CLK high | 25 | ns | |
| T4 | th(DIN-CLKH) | Hold time, TDM.DIN valid from TDM.CLK high | 0 | ns | |
Table 4-8 lists the master mode switching characteristics of the TDM interface.
| Notation | Parameter | Min | Max | Unit | |
|---|---|---|---|---|---|
| T0 | tc(CLK) | Cycle time, TDM.CLK (1) | 1/64 * Fs | ns | |
| T1 | tw(CLK) | Pulse duration, TDM.CLK high or low(2) | 0.45*P | 0.55*P | ns |
| T2 | td(CLKL-SYNC) | Delay time, TDM.CLK rising edge to TDM.SYNC transition | –10 | 10 | ns |
| T5 | td(CLKL-DOUT) | Delay time, TDM.CLK rising edge to TDM.DOUT transition | –10 | 12 | ns |
The PCM interface transfers voice data at 8-kHz (default narrowband mode) or 16-kHz (wideband mode) sample rates. The CM interface can act as a slave or master. No PLL is used for the PCM interface, but dividers are used to derive the 8- or 16-kHz clock from HFCLKIN (only when HFCLKIN = 26 MHz). If the system master clock is not 26 MHz, the voice PCM interface is not available.
For the Bluetooth interface, the PCM is supported to transfer voice data to the Bluetooth chip at 8-kHz (default narrowband mode) or 16-kHz sample rate.
The TPS65950 acts as a master for the Bluetooth interface. The frame synchronization and the bit clock are shared from the voice PCM interface. If the system master clock is not 26 MHz, the Bluetooth interface is not available.
Two modes are available for the PCM interfaces: mode 1 (writing on the PCM_VCK rising edge) and mode 2 (writing on the PCM_VCK falling edge).
Table 4-9 and Table 4-10 assume testing over the recommended operating conditions (see Figure 4-5 and Figure 4-6).
Figure 4-5 Voice/BT PCM Interface—Master Mode (Mode 1)
Figure 4-6 Voice PCM Interface—Slave Mode (Mode 1)
The timing requirements in Table 4-9 are valid on the following conditions of input slew and output load:
Table 4-9 lists the timing requirements for the voice PCM interface, mode 1.
| Notation | Parameter | Min | Max | Unit | |
|---|---|---|---|---|---|
| Voice/Bluetooth PCM Master Mode | |||||
| P3 | tsu(VDR-VCK) | Setup time, PCM.VDR valid to PCM. VCK transition (1) | 30 | ns | |
| P4 | th(VDR-VCK) | Hold time, PCM.VDR valid from PCM.VCK transition(1) | 0 | ns | |
| Voice PCM Slave Mode | |||||
| P0 | tc(VCK) | Cycle time, PCM.VCK(2) | 1/(33 to 65 * Fs) | ns | |
| P1 | tw(VCK) | Pulse duration, PCM.VCK high or low(3) | 0.45 * P | 0.55 * P | ns |
| P3 | tsu(VDR-VCK) | Setup time, PCM.VDR valid to PCM. VCK transition(1) | 10 | ns | |
| P4 | th(VDR-VCK) | Hold time, PCM.VDR valid from PCM. VCK transition(1) | 5 | ns | |
| P6 | th(VFS-VCK) | Hold time, PCM.VFS valid from PCM.VCK transition(1) | 5 | ns | |
| P7 | tSU(VFS-VCK) | Setup time, PCM.VFS valid to PCM. VCK transition (1) | 10 | ns | |
Table 4-10 lists the switching characteristics of the voice PCM interface, mode 1.
| Notation | Parameter | Min | Max | Unit | |
|---|---|---|---|---|---|
| Voice/Bluetooth PCM Master Mode | |||||
| P0 | tc(VCK) | Cycle time, PCM.VCK(1) | 1/65 * Fs | ns | |
| P1 | tw(VCK) | Pulse duration, PCM.VCK high or low(2) | 0.45 * P | 0.55 * P | ns |
| P2 | td(VCK-VFS) | Delay time, PCM.VCK transition to PCM.VFS transition (3) | –10 | 10 + Pvoice | ns |
| P5 | td(VCL-VDX) | Delay time, PCM.VCK transition to PCM.VDX transition | –10 | 10 | ns |
| Voice PCM Slave Mode | |||||
| P5 | td(VCL-VDX) | Delay time, PCM.VCK transition to PCM.VDX transition | 0 | 20 | ns |
The TPS65950 Joint Test Action Group (JTAG) test access port (TAP) controller handles standard IEEE JTAG interfaces. This section describes the timing requirements for the tools used to test TPS65950 power management.
The JTAG/TAP module provides a JTAG interface according to IEEE Standard 1149.1a. This interface uses the four I/O pins TMS, TCK, TDI, and TDO. The TMS, TCK, and TDI inputs contain a pullup device, which makes their state high when they are not driven. The output TDO is a 3-state output, which is high impedance except when data are shifted between TDI and TDO:
TMS and TDO are multiplexed at the top level with the GPIO0 and GPIO1 pins. The dedicated external test pin switches from functional mode (GPIO0 and GPIO1) to JTAG mode (TMS and TDO). The JTAG operations are controlled by a state-machine that follows the IEEE Standard 1149.1a state diagram. This state-machine is reset by the TPS65950 internal power-on reset (POR). A test mode is selected by writing a 6-bit word (instruction) into the instruction register and then accessing the related data register.
Table 4-11 and Table 4-12 assume testing over the recommended operating conditions (see Figure 4-7). The input timing requirements are given by considering a rising or falling edge of 7 ns. The capacitive load is 35 pF.
Figure 4-7 JTAG Interface Timing
| Notation | Parameter | Min | Max | Unit | |
|---|---|---|---|---|---|
| Clock | |||||
| JL1 | tc(TCK) | Cycle time, JTAG.TCK period | 30 | ns | |
| JL2 | tw(TCK) | Pulse duration, JTAG.TCK high or low(1) | 0.48*P | 0.52*P | ns |
| Read Timing | |||||
| JL3 | tsu(TDIV-TCKH) | Setup time, JTAG.TDI valid before JTAG.TCK high | 8 | ns | |
| JL4 | th(TDIV-TCKH) | Hold time, JTAG.TDI valid after JTAG.TCK high | 5 | ns | |
| JL5 | tsu(TMSV-TCKH) | Setup time, JTAG.TMS valid before JTAG.TCK high | 8 | ns | |
| JL6 | th(TMSV-TCKH) | Hold time, JTAG.TMS valid after JTAG.TCK high | 5 | ns | |
| Notation | Parameter | Min | Max | Unit | |
|---|---|---|---|---|---|
| Write Timing | |||||
| JL7 | td(TCK-TDOV)) | Delay time, JTAG, TCK active edge to JTAG.TDO valid | 0 | 14 | ns |