ZHCSFH6C March 2016 – February 2019 TPS65916
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSW | Switching frequency | PWM mode | 1.7 | 2.2 | 2.7 | MHz |
| Tstart | Time from enable to the start of the ramp | 240 | µs | |||
| Tramp | Time from enable to 80% of VOUT | COUT < 57 µF per phase, no load | 400 | 1000 | µs | |