ZHCSFH6C March 2016 – February 2019 TPS65916
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | VCCA | –0.3 | 6 | V |
| VCC_SENSE | –0.3 | 7 | ||
| All LDOs and SMPS supply voltage input pins | –0.3 | 6 | ||
| SMPSx_SW pins, 10-ns transient | –2 | 7 | ||
| All SMPS-related input pins _FDBK | –0.3 | 3.6 | ||
| I/O digital supply voltage (VIO_IN with respect to VIO_GND) | –0.3 VIOmax + 0.3 | VIOmax + 0.3 | ||
| VBUS | –0.3 | 6 | ||
| GPADC pins: ADCIN1 and ADCIN2 | –0.3 | 2.4 | ||
| OTP supply voltage VPROG | –0.3 | 7 | ||
| VRTC digital input pins, without fail-safe | –0.3 | 2.15 | ||
| VRTC digital input pins, with fail-Safe | –0.3 | 5.25 | ||
| VIO digital input pins (VIO_IN pin reference) | –0.3 | VIOmax + 0.3 | ||
| VSYS digital input pins (VCCA pin reference) | –0.3 | 6 | ||
| Current | Peak output current on all pins other than power resources | –5 | 5 | mA |
| Buck SMPS, SMPSx_IN, SMPSx_SW, and SMPSx_OUT total per phase | 4 | A | ||
| LDOs | 1 | |||
| Junction temperature, TJ | –45 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |