ZHCSI58C October   2009  – May 2018 TPS65720 , TPS65721

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     典型应用原理图
  4. 4 修订历史记录
  5. 5 Device Options
  6. 6 Pin Configuration and Functions
    1.     Pin Functions—DSBGA (TPS65720)
    2.     Pin Functions—DSBGA (TPS657201, TPS657202)
    3.     Pin Functions—WQFN (TPS65721)
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Dissipation Ratings
    7. 7.7 Timing Requirements
    8. 7.8 Switching Characteristics
    9. 7.9 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1  Battery Charger and Power Path
      2. 8.3.2  Power-Path Management
      3. 8.3.3  Battery Charging
        1. 8.3.3.1 I-PRECHARGE
        2. 8.3.3.2 ITERM
        3. 8.3.3.3 Battery Detection and Recharge
        4. 8.3.3.4 Charge Termination On/Off
        5. 8.3.3.5 Timers
        6. 8.3.3.6 Dynamic Timer Function
        7. 8.3.3.7 Charger Fault
      4. 8.3.4  Thermal Regulation and Thermal Shutdown
      5. 8.3.5  Battery Pack Temperature Monitoring
      6. 8.3.6  DCDC1 Converter
      7. 8.3.7  Power Save Mode
        1. 8.3.7.1 Dynamic Voltage Positioning
        2. 8.3.7.2 Soft Start
        3. 8.3.7.3 100% Duty Cycle Low Dropout Operation
        4. 8.3.7.4 Undervoltage Lockout
      8. 8.3.8  Short-Circuit Protection
      9. 8.3.9  Thermal Shutdown
      10. 8.3.10 LDO1
        1. 8.3.10.1 Default Voltage Setting for LDOs and DCDC1
        2. 8.3.10.2 Internal Analog Multiplexer (BAT, TS, TS_OUT); TPS657201, TPS657202 Only
        3. 8.3.10.3 Internal Battery Voltage Comparator
        4. 8.3.10.4 GPIOs, LED Drivers
        5. 8.3.10.5 RESET Output
        6. 8.3.10.6 Threshold Input (TPS65721 Only)
          1. 8.3.10.6.1 ENABLE for DCDC1 and LDO1
          2. 8.3.10.6.2 PB_IN Input
          3. 8.3.10.6.3 HOLD_DCDC1 Input
          4. 8.3.10.6.4 HOLD_LDO1 Input
          5. 8.3.10.6.5 INT Output
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power Down
      2. 8.4.2 Sleep Mode
      3. 8.4.3 Standby Mode
      4. 8.4.4 Power-On Reset Mode
      5. 8.4.5 Idle Mode
    5. 8.5 Programming
      1. 8.5.1 Serial Interface
    6. 8.6 Register Maps
      1. 8.6.1  CHGSTATUS Register Address: 01h (read only)
      2. 8.6.2  CHGCONFIG0 Register Address: 02h (read/write)
      3. 8.6.3  CHGCONFIG1 Register Address: 03h (read/write)
      4. 8.6.4  CHGCONFIG2 Register Address: 04h (read/write)
      5. 8.6.5  CHGCONFIG3 Register Address: 05h (read/write)
      6. 8.6.6  CHGSTATE Register Address: 06h (read only)
      7. 8.6.7  DEFDCDC1 Register Address: 07h (read/write)
      8. 8.6.8  LDO_CTRL Register Address: 08h (read/write)
      9. 8.6.9  CONTROL0 Register Address: 09h (read/write)
      10. 8.6.10 CONTROL1 Register Address: 0Ah (read/write)
      11. 8.6.11 GPIO_SSC Register Address: 0Bh (read/write)
      12. 8.6.12 GPIODIR Register Address: 0Ch (read/write)
      13. 8.6.13 IRMASK0 Register Address: 0Dh (read/write)
      14. 8.6.14 IRMASK1 Register Address: 0Eh (read/write)
      15. 8.6.15 IRMASK2 Register Address: 0Fh (read/write)
      16. 8.6.16 IR0 Register Address: 10h (read only)
      17. 8.6.17 IR1 Register Address: 11h (read)
      18. 8.6.18 IR2 Register Address: 12h (read)
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Output Voltage Setting
          1. 9.2.2.1.1 DCDC1
          2. 9.2.2.1.2 LDO1
        2. 9.2.2.2 Output Filter Design (Inductor and Output Capacitor)
          1. 9.2.2.2.1 Inductor Selection
          2. 9.2.2.2.2 Output Capacitor Selection
          3. 9.2.2.2.3 Input Capacitor Selection
        3. 9.2.2.3 Charger/Power Path
          1. 9.2.2.3.1 Charger Stability
          2. 9.2.2.3.2 Setting the Charge Current
          3. 9.2.2.3.3 Dynamic Power Path Management (DPPM)
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 第三方产品免责声明
    2. 12.2 文档支持
      1. 12.2.1 相关文档
    3. 12.3 相关链接
    4. 12.4 接收文档更新通知
    5. 12.5 社区资源
    6. 12.6 商标
    7. 12.7 静电放电警告
    8. 12.8 术语表
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Serial Interface

The serial interface is compatible with the standard and fast mode I2C specifications, allowing transfers at up to 400 kHz. The interface adds flexibility to the power supply solution, enabling most functions to be programmed to new values depending on the instantaneous application requirements and charger status to be monitored. Register contents remain intact as long as VCC remains above the UVLO threshold. The TPS6572x has a 7-bit address: 100 1000, other addresses are available upon contact with the factory. Attempting to read data from register addresses not listed in this section will result in 00h being read out.

For normal data transfer, DATA is allowed to change only when CLK is low. Changes when CLK is high are reserved for indicating the start and stop conditions. During data transfer, the data line must remain stable whenever the clock line is high. There is one clock pulse per bit of data. Each data transfer is initiated with a start condition and terminated with a stop condition. When addressed, the TPS6572x device generates an acknowledge bit after the reception of each byte. The master device (microprocessor) must generate an extra clock pulse that is associated with the acknowledge bit. The TPS6572x device must pull down the DATA line during the acknowledge clock pulse so that the DATA line is a stable low during the high period of the acknowledge clock pulse. The DATA line is a stable low during the high period of the acknowledge–related clock pulse. Setup and hold times must be taken into account. During read operations, a master must signal the end of data to the slave by not generating an acknowledge bit on the last byte that was clocked out of the slave. In this case, the slave TPS6572x device must leave the data line high to enable the master to generate the stop condition.

For the WQFN version, the voltage the pull-up resistors for the I2C interface at SCLK and SDAT are connected to, should be monitored by the reset circuitry. This is done by connecting THRESHOLD with a voltage divider to the voltage the SDAT and SCLK pins are pulled-up to. This is needed to ensure a falling supply voltage will cause a reset to the I2C interface. Otherwise a START condition may be detected and the first access to the I2C interface may return NO ACK (no acknowledge).

TPS65720 TPS657201 TPS657202 TPS65721 bit_trns_lvs979.gifFigure 18. Bit Transfer on the Serial Interface
TPS65720 TPS657201 TPS657202 TPS65721 start_stop_lvs979.gifFigure 19. START and STOP Conditions
TPS65720 TPS657201 TPS657202 TPS65721 if_write_lvs979.gifFigure 20. Serial I/f WRITE to TPS6572x Device
TPS65720 TPS657201 TPS657202 TPS65721 if_read_lvs979.gifFigure 21. Serial I/f READ From TPS6572x: Protocol A
TPS65720 TPS657201 TPS657202 TPS65721 if_read2_lvs979.gifFigure 22. Serial I/f READ From TPS6572x: Protocol B