SLVSAE1B October 2010 – September 2015 TPS65708
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| A1 | VLDO1 | O | Output voltage from LDO1 |
| A2 | VINLDO1 | I | Input voltage pin for LDO1 |
| A3 | VINLDO2 | I | Input voltage pin for LDO2 |
| A4 | VLDO2 | O | Output voltage from LDO2 |
| B1 | ISINK | O | Open-drain current sink; connect to the cathode of a LED |
| B2 | PWM | I | Input for LED PWM dimming |
| B3 | MODE | I | Set low to enable Power Save Mode. Pulling this PIN to high forces the device to operate in PWM mode over the whole load range. |
| B4 | VCC | I | Supply Input for internal reference, has to be connected to VIN1 and VIN2 |
| C1 | VIN1 | I | Input voltage pin for buck converter(1) |
| C2 | FB1 | I | Feedback input from buck converter(1) |
| C3 | FB2 | I | Feedback input from buck converter(2) |
| C4 | VIN2 | I | Input voltage pin for buck converter(2) |
| D1 | PGND1 | — | Power ground |
| D2 | L1 | O | Switch output from buck converter(1) |
| D3 | L2 | O | Switch output from buck converter(2) |
| D4 | PGND2 | — | Power ground |