ZHCSCV2C june 2014 – may 2023 TPS65263
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OTP | OC3 | OC2 | OC1 | OTW | PGOOD3 | PGOOD2 | PGOOD1 |
R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | OTP | R | 0: Die overtemperature protection is not triggered (default); 1: Die temperature over 160°C, which triggers overtemperature protection. | |
6 | OC3 | R | 0: Buck3 current not beyond the current limit (default); 1: Buck3 overcurrent limiting and hiccup protection is triggered. | |
5 | OC2 | R | 0: Buck2 current not beyond the current limit (default); 1: Buck2 overcurrent limiting and hiccup protection is triggered. | |
4 | OC1 | R | 0: Buck1 current not beyond the current limit (default); 1: Buck1 overcurrent limiting and hiccup protection is triggered. | |
3 | OTW | R | 0: Die temperature below 125°C (default); 1: Die temperature over 125°C. | |
2 | PGOOD3 | R | 0: Vout3 not in power good monitor’s range (default); 1: Vout3 in power good monitor’s range. | |
1 | PGOOD2 | R | 0: Vout2 not in power good monitor’s range (default); 1: Vout2 in power good monitor’s range. | |
0 | PGOOD1 | R | 0: Vout1 not in power good monitor’s range (default); 1: Vout1 in power good monitor’s range. |