ZHCSBX0C december 2013 – may 2023 TPS65261 , TPS65261-1
PRODUCTION DATA
| PIN | DESCRIPTION | |
|---|---|---|
| NO. | NAME | |
| 1 | EN3 | Enable for buck3. Float to enable. Can use this pin to adjust the input undervoltage lockout of buck3 with a resistor divider. |
| 2 | PGOOD | An open drain output, asserts low if output voltage of any buck beyond regulation range due to thermal shutdown, overcurrent, undervoltage or ENx shut down. |
| 3 | RESET | Open drain power failure output signal. |
| 4 | MODE | When high, an automatic power-up/power-down sequence is provided according to states of EN1, EN2 and EN3 pins. |
| 5 | V7V | Internal LDO for gate driver and internal controller. Connect a 10-µF capacitor from the pin to power ground |
| 6 | FB2 | Feedback Kelvin sensing pin for buck2 output voltage. Connect this pin to buck2 resistor divider. |
| 7 | COMP2 | Error amplifier output and Loop compensation pin for buck2. Connect a series resistor and capacitor to compensate the control loop of buck2 with peak current PWM mode. |
| 8 | SS2 | Soft-start and tracking input for buck2. An internal 5-µA pullup current source is connected to this pin. The soft-start time can be programmed by connecting a capacitor between this pin and ground. |
| 9 | BST2 | Boot strapped supply to the high side floating gate driver in buck2. Connect a capacitor (recommend 47nF) from BST2 pin to LX2 pin. |
| 10 | LX2 | Switching node connection to the inductor and bootstrap capacitor for buck2. The voltage swing at this pin is from a diode voltage below the ground up to PVIN2 voltage. |
| 11 | PGND2 | Power ground connection of buck2. Connect PGND2 pin as close as practical to the (–) terminal of VIN2 input ceramic capacitor. |
| 12 | PVIN2 | Input power supply for buck2. Connect PVIN2 pin as close as practical to the (+) terminal of an input ceramic capacitor (suggest 10µF). |
| 13 | PVIN3 | Input power supply for buck3. Connect PVIN3 pin as close as practical to the (+) terminal of an input ceramic capacitor (suggest 10µF). |
| 14 | PGND3 | Power ground connection of buck3. Connect PGND3 pin as close as practical to the (–) terminal of VIN3 input ceramic capacitor. |
| 15 | LX3 | Switching node connection to the inductor and bootstrap capacitor for buck3. The voltage swing at this pin is from a diode voltage below the ground up to PVIN3 voltage. |
| 16 | BST3 | Boot strapped supply to the high side floating gate driver in buck3. Connect a capacitor (recommend 47nF) from BST3 pin to LX3 pin. |
| 17 | SS3 | Soft-start and tracking input for buck3. An internal 5-µA pullup current source is connected to this pin. The soft-start time can be programmed by connecting a capacitor between this pin and ground. |
| 18 | COMP3 | Error amplifier output and Loop compensation pin for buck3. Connect a series resistor and capacitor to compensate the control loop of buck3 with peak current PWM mode. |
| 19 | FB3 | Feedback Kelvin sensing pin for buck3 output voltage. Connect this pin to buck3 resistor divider. |
| 20 | ROSC | Oscillator frequency programmable pin. Connect an external resistor to set the switching frequency. |
| 21 | AGND | Analog ground common to buck controllers and other analog circuits. It must be routed separately from high current power grounds to the (–) terminal of bypass capacitor of input voltage VIN. |
| 22 | FB1 | Feedback Kelvin sensing pin for buck1 output voltage. Connect this pin to buck1 resistor divider. |
| 23 | COMP1 | Error amplifier output and Loop compensation pin for buck1. Connect a series resistor and capacitor to compensate the control loop of buck1 with peak current PWM mode. |
| 24 | SS1 | Soft-start and tracking input for buck1. An internal 5-µA pullup current source is connected to this pin. The soft-start time can be programmed by connecting a capacitor between this pin and ground. |
| 25 | BST1 | Boot strapped supply to the high side floating gate driver in buck1. Connect a capacitor (recommend 47nF) from BST1 pin to LX1 pin. |
| 26 | LX1 | Switching node connection to the inductor and bootstrap capacitor for buck1. The voltage swing at this pin is from a diode voltage below the ground up to PVIN1 voltage. |
| 27 | PGND1 | Power ground connection of Buck1. Connect PGND1 pin as close as practical to the (–) terminal of VIN1 input ceramic capacitor. |
| 28 | PVIN1 | Input power supply for buck1. Connect PVIN1 pin as close as practical to the (+) terminal of an input ceramic capacitor (suggest 10µF). |
| 29 | VIN | Buck controller power supply. |
| 30 | VDIV | Input voltage threshold for power failure detection of input voltage. |
| 31 | EN1 | Enable for buck1. Float to enable. Can use this pin to adjust the input undervoltage lockout of buck1 with a resistor divider. |
| 32 | EN2 | Enable for buck2. Float to enable. Can use this pin to adjust the input undervoltage lockout of buck2 with a resistor divider. |
| PAD | There is no electric signal down bonded to thermal pad inside IC. Exposed thermal pad must be soldered to PCB for optimal thermal performance. | |