ZHCSD91B January 2015 – January 2022 TPS65251-1 , TPS65251-2 , TPS65251-3
PRODUCTION DATA
TA = 25°C, VIN = 12 V, VO = 3.3 V, L = 4.7 µH, CO = 68 µF, ƒSW = 500 Hz (unless otherwise noted)

| L = 4.7 µH, 27 mΩ |

| L = 4.7 µH, 27 mΩ |
Figure 6-17 Line Regulation, Load = 1 A
| L = 4.7 µH, 27 mΩ |
Figure 6-16 Load Regulation, 25°C, 1% 100-PPM Resistor
Figure 6-18 Current Limit VIN = 12 V, ƒSW = 500 KHz