SLVSAA2D March   2010  – January  2016 TPS65182B

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Data Transmission Timing
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Modes of Operation
      2. 7.3.2  Mode Transistions
      3. 7.3.3  Wake-Up and Power Up Sequencing
      4. 7.3.4  Dependencies Between Rails
      5. 7.3.5  Soft-Start
      6. 7.3.6  VCOM Adjustment
      7. 7.3.7  VPOS and VNEG Supply Tracking
      8. 7.3.8  Fault Handling and Recovery
      9. 7.3.9  Power Good Pin
      10. 7.3.10 Panel Temperature Monitoring
      11. 7.3.11 NTC Bias Circuit
    4. 7.4 Device Functional Modes
      1. 7.4.1 I2C Bus Operation
    5. 7.5 Register Maps
      1. 7.5.1 Thermistor Readout (TMST_VALUE) Register (offset = 0x00h)
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)(2)
MIN MAX UNIT
Input voltage range at VIN, VINP –0.3 7 V
Ground pins to system ground –0.3 0.3 V
Voltage range at SDA, SCL, WAKEUP, PWR3, PWR2, PWR1, PWR0, VCOM_CTRL, VDDH_FB, VEE_FB, PWR_GOOD –0.3 3.6 V
VCOM_XADJ –3.6 0.3 V
Voltage on VB, VB_SW, VPOS_IN, VDDH_IN –0.3 20 V
Voltage on VN, VNEG_IN, VEE_IN, VCOM_PWR –20 0.3 V
Voltage from VINP to VN_SW –0.3 30 V
Peak output current Internally limited mA
Continuous total power dissipation 2 W
TJ Operating junction temperature –10 125 °C
TA Operating ambient temperature(3) –10 85 °C
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute maximum rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to network ground terminal.
(3) It is recommended that copper plane in proper size on board be in contact with die thermal pad to dissipate heat efficiently. Thermal pad is electrically connected to PBKG, which is supposed to be tied to the output of buck-boost converter. Thus wide copper trace in the buck-boost output will help heat dissipated efficiently.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±500
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
Input voltage range at VIN, VINP 3 3.7 6 V
Voltage range at SDA, SCL, WAKEUP, PWR3, PWR2, PWR1, PWR0, VCOM_CTRL, VDDH_FB, VEE_FB, VCOM_XADJ, PWR_GOOD 0 3.6 V
TA Operating ambient temperature –10 85 °C
TJ Operating junction temperature –10 125 °C

6.4 Thermal Information

THERMAL METRIC(1) TPS65182x UNIT
RGZ (VQFN)
48 PINS
RθJA Junction-to-ambient thermal resistance (2) 30.5 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 16.2 °C/W
RθJB Junction-to-board thermal resistance 7.1 °C/W
ψJT Junction-to-top characterization parameter 0.2 °C/W
ψJB Junction-to-board characterization parameter 7.1 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance — °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.
(2) Estimated when mounted on high K JEDEC board per JESD 51-7 with thickness of 1.6 mm, 4 layers, size of 76.2 mm X 114.3 mm, and 2 oz. copper for top and bottom plane. Actual thermal impedance will depend on PCB used in the application.

6.5 Electrical Characteristics

VIN = 3.7 V, TA = –10°C to 85ºC, Typical values are at TA = 25ºC (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
INPUT VOLTAGE
VIN Input voltage range 3 3.7 6 V
VUVLO Undervoltage lockout threshold VIN falling 2.9 V
VHYS Undervoltage lockout hysteresis VIN rising 400 mV
INPUT CURRENT
IQ Operating quiescent current into VIN Device switching, no load 5.5 mA
ISTD Operating quiescent current into VIN Device in standby mode 130 µA
ISLEEP Shutdown current Device in sleep mode 2.8 10 µA
INTERNAL SUPPLIES
VINT_LDO1 Internal supply 2.7 V
VINT_LDO2 Internal supply 2.7 V
VREF Internal supply 2.25 V
DCDC1 (POSITIVE BOOST REGULATOR)
VIN Input voltage range 3 3.7 6 V
VOUT Output voltage range 17 V
DC set tolerance –5% 5%
IOUT Output current 160 mA
RDS(ON) MOSFET on resistance VIN = 3.7 V 350 mΩ
ILIMIT Switch current limit 1.5 A
Switch current accuracy –30% 30%
fSW Switching frequency 1 MHz
L Inductor 2.2 µH
C Capacitor 2x4.7 µF
ESR Capacitor ESR 20 mΩ
DCDC2 (INVERTING BUCK-BOOST REGULATOR)
VIN Input voltage range 3 3.7 6 V
VOUT Output voltage range –17 V
DC set tolerance –5% 5%
IOUT Output current 160 mA
RDS(ON) MOSFET on resistance VIN = 3.7 V 350 mΩ
ILIMIT Switch current limit 1.5  A
Switch current accuracy –30% 30%
L Inductor 4.7 µH
C Capacitor 2x4.7 µF
ESR Capacitor ESR 20 mΩ
LDO1 (VPOS)
VPOS_IN Input voltage range 16.15 17 17.85 V
VSET Output voltage set value VIN = 17 V 14.25 15 15.75 V
VINTERVAL Output voltage set resolution VIN = 17 V 250 mV
VPOS_OUT Output voltage range VSET = 15 V, ILOAD = 20 mA 14.85 15 15.15 V
VOUTTOL Output tolerance VSET = 15 V, ILOAD = 20 mA –1% 1%
VDROPOUT Dropout voltage ILOAD = 120 mA 250 mV
VLOADREG Load regulation – DC ILOAD = 10% to 90% 1%
ILOAD Load current range 120 mA
ILIMIT Output current limit 200 mA
TSS Soft start time 1 ms
C Recommended output capacitor 4.7 µF
LDO2 (VNEG)
VNEG_IN Input voltage range –17.85 –17 –16.15 V
VSET Output voltage set value VIN = –17 V –15.75 –15 –14.25 V
VINTERVAL Output voltage set resolution VIN = –17 V 250 mV
VNEG_OUT Output voltage range VSET = –15 V, ILOAD = –20 mA –15.15 –15 –14.85 V
VOUTTOL Output tolerance VSET = –15 V, ILOAD = –20 mA –1% 1%
VDROPOUT Dropout voltage ILOAD = 120 mA 250 mV
VLOADREG Load regulation – DC ILOAD = 10% to 90% 1%
ILOAD Load current range 120 mA
ILIMIT Output current limit 200 mA
TSS Soft start time 1 ms
C Recommended output capacitor 4.7 µF
LD01 (POS) AND LDO2 (VNEG) TRACKING
VDIFF Difference between VPOS and VNEG VSET = ±15 V,
ILOAD = ±20 mA, 0°C to 60°C
–50 50 mV
VCOM DRIVER
VCOM Output voltage range –2.5 –0.3 V
G VCOM gain (VCOM_XADJ/VCOM) VCOM_ADJ = 0 V 1 V/V
VCOM SWITCH
TON Switch ON time  VCOM = –1.25 V, VCOM_PANEL = 0 V
CVCOM = 4.7 µF, CVCOM_PANEL = 4.7 µF
1 ms
RDS(ON) MOSFET ON resistance VCOM = –1.25 V, ICOM = 30 mA 20 35 Ω
ILIMIT MOSFET current limit Not tested in production 200 mA
ISWLEAK Switch leakage current VCOM = 0 V,
VCOM_PANEL = –2.5 V
8.3 nA
CP1 (VDDH) CHARGE PUMP
VDDH_IN Input voltage range 16.15 17 17.85 V
VFB Feedback voltage 1 V
Accuracy –3% 3%
VDDH_OUT Output voltage range VSET = 22 V, ILOAD = 2 mA 21 22 23 V
ILOAD Load current range 10 mA
fSW Switching frequency 560 KHz
CD Recommended driver capacitor 10 nF
CO Recommended output capacitor 4.7 µF
CP2 (VEE) NEGATIVE CHARGE PUMP
VEE_IN Input voltage range –17.75 –17 –16.15 V
VFB Feedback voltage –1 V
Accuracy –3% 3%
VEE_OUT Output voltage range VSET = –20 V, ILOAD = 3 mA –21 –20 –19 V
ILOAD Load current range 12 mA
fSW Switching frequency 560 KHz
CD Recommended driver capacitor 10 nF
CO Recommended output capacitor 4.7 µF
THERMISTOR MONITOR(1)
ATMS Temperature to voltage ratio Not tested in production –0.0158 V/°C
OffsetTMS Offset Temperature = 0°C 1.575 V
VTMS_HOT Temp hot trip voltage (T = 50°C) TEMP_HOT_SET = 0x8C 0.768 V
VTMS_COOL Temp hot escape voltage (T = 45°C) TEMP_COOL_SET = 0x82 0.845 V
VTMS_MAX Maximum input level 2.25 V
RNTC_PU Internal pull up resistor 7.307 KΩ
RLINEAR External linearization resistor 43 KΩ
ADCRES ADC resolution Not tested in production, 1 bit 16.1 mV
ADCDEL ADC conversion time Not tested in production 19 µs
TMSTTOL Accuracy Not tested in production –1 1 LSB
LOGIC LEVELS AND TIMING CHARTERISTICS (SCL, SDA, PWR_GOOD, PWRx, WAKEUP)
VOL Output low threshold level IO = 3 mA, sink current
(SDA, PWR_GOOD)
0.4 V
VIL Input low threshold level 0.4 V
VIH Input high threshold level 1.2 V
I(bias) Input bias current VIO = 1.8 V 1 µA
tlow,WAKEUP WAKEUP low time minimum low time for WAKEUP pin 150 ms
fSCL SCL clock frequency 400 KHz
OSCILLATOR
fOSC Oscillator frequency 9 MHz
Frequency accuracy TA = –40°C to 85°C –10% 10%
THERMAL SHUTDOWN
TSHTDWN Thermal trip point 150 °C
Thermal hysteresis 20 °C
(1) 10-KΩ Murata NCP18XH103F03RB thermistor (1%) in parallel with a linearization resistor (43 KΩ, 1%) are used at TS pin for panel temperature measurement.

6.6 Data Transmission Timing

VBAT = 3.6 V ±5%, TA = 25ºC, CL = 100 pF (unless otherwise noted)
MIN NOM MAX UNIT
f(SCL) Serial clock frequency 100 400 KHz
tHD;STA Hold time (repeated) START condition. After this period, the first clock pulse is generated. SCL = 100 KHz 4 µs
SCL = 400 KHz 600 ns
tLOW LOW period of the SCL clock SCL = 100 KHz 4.7 µs
SCL = 400 KHz 1.3
tHIGH HIGH period of the SCL clock SCL = 100 KHz 4 µs
SCL = 400 KHz 600 ns
tSU;STA Set-up time for a repeated START condition SCL = 100 KHz 4.7 µs
SCL = 400 KHz 600 ns
tHD;DAT Data hold time SCL = 100 KHz 0 3.45 µs
SCL = 400 KHz 0 900 ns
tSU;DAT Data set-up time SCL = 100 KHz 250 ns
SCL = 400 KHz 100
tr Rise time of both SDA and SCL signals SCL = 100 KHz 1000 ns
SCL = 400 KHz 300
tf Fall time of both SDA and SCL signals SCL = 100 KHz 300 ns
SCL = 400 KHz 300
tSU;STO Set-up time for STOP condition SCL = 100 KHz 4 µs
SCL = 400 KHz 600 ns
tBUF Bus Free Time Between Stop and Start Condition SCL = 100 KHz 4.7 µs
SCL = 400 KHz 1.3
tSP Pulse width of spikes which mst be suppressed by the input filter SCL = 100 KHz n/a n/a ns
SCL = 400 KHz 0 50
Cb Capacitive load for each bus line SCL = 100 KHz 400 pF
SCL = 400 KHz 400

6.7 Typical Characteristics

TPS65182 TPS65182B C002_SLVSAA2.png Figure 1. Efficiency vs Load Current
TPS65182 TPS65182B C007_SLVSAA2.png Figure 2. Load Current vs Efficiency