ZHCSQG4E March 2004 – April 2022 TPS65130 , TPS65131
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VI , VIN, VINN | Application input voltage range, input voltage range at VIN and INN pins | 2.7 | 5.5 | V |
| VPOS | Adjustable output voltage range for the boost converter | VI + 0.5 | 15 | V |
| VNEG | Adjustable output voltage range for the inverting converter | –15 | –2 | V |
| VENN, VENP | Enable signals voltage | 0 | 5.5 | V |
| VPSN, VPSP | Power-save mode enable signals voltage | 0 | 5.5 | V |
| TA | Operating free-air temperature range | –40 | 85 | °C |
| TJ | Operating junction temperature range | –40 | 125 | °C |