ZHCSIK3 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | SDWN |
TPS650861 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R | R | R | R | R | R | R | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | SDWN | R/W | 0 | Forces reset of the PMIC and reset of all registers. The bit is self-clearing. PMIC does not generate I2C ACK for this command because it goes into emergency shutdown.
0: No action. 1: PMIC initiates emergency shutdown. |