ZHCSIK3 July 2018 TPS650861
PRODUCTION DATA.
This section describes the registers that can be accessed using I2C address 0x5E. These registers can be accessed without putting the device into programming mode. The DEVICEID1 and DEVICEID2 registers can only be written to while the device is in programming mode. The I2C address can be changed if necessary from the default 0x5E using the I2C_SLAVE_ADDR register (see Section 5.12.39). See the TPS65086100 OTP Memory Programming Guide for more information on putting the device into programming mode.Do not attempt to write a RESERVED R/W bit to the opposite value. When the reset value of a bit register is 0bX, it means the bit value is coming from the OTP memory.
Address | Name | Short Description |
---|---|---|
00h | DEVICEID1 | Device ID code indicating revision |
01h | DEVICEID2 | Device ID code indicating revision |
02h | IRQ | Interrupt statuses |
03h | IRQ_MASK | Interrupt masking |
04h | PMIC_STAT | PMIC temperature indicator |
05h | SHUTDNSRC | Shutdown root cause indicator bits |
20h | BUCK1CTRL | BUCK1 decay control and voltage select |
21h | BUCK2CTRL | BUCK2 decay control and voltage select |
22h | BUCK3DECAY | BUCK3 decay control |
23h | BUCK3VID | BUCK3 voltage select |
24h | BUCK3SLPCTRL | BUCK3 voltage select for sleep state |
25h | BUCK4CTRL | BUCK4 control |
26h | BUCK5CTRL | BUCK5 control |
27h | BUCK6CTRL | BUCK6 control |
28h | LDOA2CTRL | LDOA2 control |
29h | LDOA3CTRL | LDOA3 control |
40h | DISCHCTRL1 | Discharge resistors for each rail control |
41h | DISCHCTRL2 | Discharge resistors for each rail control |
42h | DISCHCTRL3 | Discharge resistors for each rail control |
43h | PG_DELAY1 | System Power Good on GPO3 (if GPO3 is programmed to be system PG) |
91h | FORCESHUTDN | Software force shutdown |
92h | BUCK1SLPCTRL | BUCK1 voltage select for sleep state |
93h | BUCK2SLPCTRL | BUCK2 voltage select for sleep state |
94h | BUCK4VID | BUCK4 voltage select |
95h | BUCK4SLPVID | BUCK4 voltage select for sleep state |
96h | BUCK5VID | BUCK5 voltage select |
97h | BUCK5SLPVID | BUCK5 voltage select for sleep state |
98h | BUCK6VID | BUCK6 voltage select |
99h | BUCK6SLPVID | BUCK6 voltage select for sleep state |
9Ah | LDOA2VID | LDOA2 voltage select |
9Bh | LDOA3VID | LDOA3 voltage select |
9Ch | BUCK123CTRL | BUCK1, 2, and 3 disable and BUCK1, and 2 PFM/PWM mode control |
9Dh | PG_DELAY2 | System Power Good on GPO1, 2, and 4 (if GPOs are programmed to be system PG) |
9Fh | SWVTT_DIS | SWs and VTT I2C disable bits |
A0h | I2C_RAIL_EN1 | I2C Enable control of individual rails |
A1h | I2C_RAIL_EN2/GPOCTRL | I2C Enable control of individual rails and I2C controlled GPOs, high or low |
A2h | PWR_FAULT_MASK1 | Power fault masking for individual rails |
A3h | PWR_FAULT_MASK2 | Power fault masking for individual rails |
A4h | GPO1PG_CTRL1 | Power good tree control for GPO1 |
A5h | GPO1PG_CTRL2 | Power good tree control for GPO1 |
A6h | GPO4PG_CTRL1 | Power good tree control for GPO4 |
A7h | GPO4PG_CTRL2 | Power good tree control for GPO4 |
A8h | GPO2PG_CTRL1 | Power good tree control for GPO2 |
A9h | GPO2PG_CTRL2 | Power good tree control for GPO2 |
AAh | GPO3PG_CTRL1 | Power good tree control for GPO3 |
ABh | GPO3PG_CTRL2 | Power good tree control for GPO3 |
ACh | MISCSYSPG | Power good tree control with CTL3 and CTL6 for GPO |
ADh | VTT_DISCH_CTRL | Discharge resistor setting for VTT LDO |
AEh | LDOA1_SWB2_CTRL | LDOA1 and SWB2 control for discharge, voltage selection, and enable |
B0h | PG_STATUS1 | Power good statuses for individual rails |
B1h | PG_STATUS2 | Power good statuses for individual rails |
B2h | PWR_FAULT_STATUS1 | Power fault statuses for individual rails |
B3h | PWR_FAULT_STATUS2 | Power fault statuses for individual rails |
B4h | TEMPCRIT | Critical temperature indicators |
B5h | TEMPHOT | Hot temperature indicators |
Complex bit access types are encoded to fit into small table cells. Table 5-7 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |