ZHCSI59I July 2009 – May 2018 TPS65070 , TPS65072 , TPS65073 , TPS650731 , TPS650732
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
| PGOOD | B7 | B6 | B5 | B4 | B3 | B2 | B1 | BO |
|---|---|---|---|---|---|---|---|---|
| Bit name and function | Reset | PGOOD DELAY 1 | PGOOD DELAY 0 | PGOOD VDCDC1 | PGOOD VDCDC2 | PGOOD VDCDC3 | PGOOD LDO1 | PGOOD LDO2 |
| Default for
–70, -73, -731, -732 |
x |
1 |
1 |
|||||
| Default for TPS65072 | x | 0 | 0 | |||||
| Set by signal | PGOOD VDCDC1 | PGOOD VDCDC2 | PGOOD VDCDC3 | PGOOD LDO1 | PGOOD LDO2 | |||
| Default value loaded by: | PGOOD VDCDC1 | PGOOD VDCDC2 | PGOOD VDCDC3 | PGOOD LDO1 | PGOOD LDO2 | |||
| Read/write | R | R/W | R/W | R | R | R | R | R |
| Bit 7 | Reset:
0 = indicates that the comparator input voltage is above the 1V threshold. 1 = indicates that the comparator input voltage is below the 1V threshold. |
| Bit 6..5 | PGOOD DELAY 0,1 (sets the delay time of Reset and PGOOD output):
00 = delay is 20 ms 01 = delay is 100 ms 10 = delay is 200 ms 11 = delay is 400 ms |
| Bit 4 | PGOOD VDCDC1:
0 = indicates that the VDCDC1 converter output voltage is below its target regulation voltage or disabled. 1 = indicates that the VDCDC1 converter output voltage is within its nominal range. |
| Bit 3 | PGOOD VDCDC2:
0 = indicates that the VDCDC2 converter output voltage is below its target regulation voltage or disabled. 1 = indicates that the VDCDC2 converter output voltage is within its nominal range. |
| Bit 2 | PGOOD VDCDC3:
0 = indicates that the VDCDC3 converter output voltage is below its target regulation voltage or disabled 1 = indicates that the VDCDC3 converter output voltage is within its nominal range. |
| Bit 1 | PGOOD LDO1:
0 = indicates that LDO1 output voltage is below its target regulation voltage or disabled 1 = indicates that the LDO1 output voltage is within its nominal range. |
| Bit 0 | PGOOD LDO2:
0 = indicates that the LDO2 output voltage is below its target regulation voltage or disabled. 1 = indicates that the LDO2 output voltage is within its nominal range. |