ZHCSI15L June 2006 – May 2018 TPS65023 , TPS65023B
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| DEFSLEW | B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
|---|---|---|---|---|---|---|---|---|
| Bit name and function | – | – | – | – | – | SLEW2 | SLEW1 | SLEW0 |
| Default | – | – | – | – | – | 1 | 1 | 0 |
| Default value loaded | – | – | – | – | – | UVLO | UVLO | UVLO |
| Read and write | – | – | – | – | – | R/W | R/W | R/W |
| SLEW2 | SLEW1 | SLEW0 | VDCDC1 SLEW RATE |
|---|---|---|---|
| 0 | 0 | 0 | 0.225 mV/μs |
| 0 | 0 | 1 | 0.45 mV/μs |
| 0 | 1 | 0 | 0.9 mV/μs |
| 0 | 1 | 1 | 1.8 mV/μs |
| 1 | 0 | 0 | 3.6 mV/μs |
| 1 | 0 | 1 | 7.2 mV/μs |
| 1 | 1 | 0 | 14.4 mV/μs |
| 1 | 1 | 1 | Immediate |