ZHCSOS1 March 2022 TPS629210E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY | ||||||
| IQ | Operating quiescent current (power save mode) | IOUT = 0 mA, device not switching | 4 | µA | ||
| IQ;PWM | Operating quiescent current (PWM mode) | VIN = 12 V, VOUT = 1.2 V; IOUT = 0 mA, device switching | 5 | mA | ||
| ISD | Shutdown current into the VIN pin | EN = 0 V | 0.25 | 3 | µA | |
| VUVLO | Undervoltage lockout | VIN rising | 2.85 | 2.95 | 3.0 | V |
| Undervoltage lockout | VIN falling | 2.65 | 2.75 | 2.85 | V | |
| VUVLO | Undervoltage lockout hysteresis | 200 | mV | |||
| CONTROL AND INTERFACE | ||||||
| ILKG | EN input leakage current | EN = VIN | 3 | 300 | nA | |
| VIH;MODE | High-level input voltage at the MODE/S-CONF pin | 1.0 | V | |||
| VIL;MODE | Low-level input voltage at the MODE/S-CONF pin | 0.15 | V | |||
| VIH | High-level input voltage at the EN pin | 0.97 | 1.0 | 1.03 | V | |
| VIL | Low-level input voltage at the EN pin | 0.87 | 0.9 | 0.93 | V | |
| VPG | Power-good threshold | VFB rising, referenced to VFB nominal | 93% | 96% | 99% | |
| VFB falling, referenced to VFB nominal | 89% | 93% | 96% | |||
| VPG_HYS | Power-good threshold hysteresis | Hysteresis | 3% | |||
| tPG,DLY | Power-good delay time | 32 | µs | |||
| tPG,DLY | Power-good pulldown resistance | 10 | Ω | |||
| VPG,OL | Low-level output voltage at the PG pin | ISINK = 1 mA | 0.1 | V | ||
| IPG,LKG | Input leakage current into the PG pin | VPG = 5 V | 0.01 | 1 | µA | |
| POWER SWITCHES | ||||||
| RDS;ON | High-side FET on resistance | 250 | mΩ | |||
| Low-side FET on resistance | 85 | |||||
| ILIM | High-side FET current limit | 1.5 | 1.8 | 2.1 | A | |
| Low-side FET current limit | 1.3 | 1.6 | 1.9 | A | ||
| ILIM;SINK | Low-side FET sink current limit | 0.8 | 1 | 1.2 | A | |
| TSD | Thermal shutdown threshold | TJ rising | 170 | °C | ||
| Thermal shutdown hysteresis | TJ falling | 20 | ||||
| fSW | Switching frequency | 2.5-MHz selection (FPWM mode) | 2.5 | MHz | ||
| fSW | Switching frequency | 1.0-MHz selection (FPWM mode) | 1.0 | MHz | ||
| TON(MIN) | Minimum on time | 40 | ns | |||
| ILKG;SW | Leakage current into the SW pin | EN = 0 V, VSW = VOS = 5.5 V | 0.1 | 5 | µA | |
| OUTPUT | ||||||
| VO | Output voltage regulation | VSET configuration selected, TJ = 25°C | –0.75% | +0.75% | ||
| VO | Output voltage regulation | VSET option selected, –55°C ≤ TJ ≤ 150°C | –1.5% | +1% | ||
| VFB | Feedback regulation voltage | Adjustable configuration selected | 0.6 | V | ||
| VFB | Feedback voltage regulation | FB option selected, TJ = 25°C | –0.5 % | + 0.5% | ||
| VFB | Feedback voltage regulation | FB option selected, –55°C ≤ TJ ≤ 150°C | –1.5% | +0.5% | ||
| IFB | Input leakage current into the FB pin | Adjustable configuration, VFB = 0.6 V | 1 | 100 | nA | |
| Tdelay | Start-up delay time | IO = 0 mA, time from EN rising edge until start switching, external FB configuration selected | 700 | 1750 | µs | |
| Tdelay | Start-up delay time | IO = 0 mA, time from EN rising edge until start switching, VSET configuration selected | 1000 | 2000 | µs | |
| TSS | Soft-start time | IO = 0 mA after Tdelay, from first switching pulse until target VO | 600 | 700 | µs | |
| RDISCH | Active discharge resistance | Discharge = ON - option selected, EN = LOW | 7.5 | 20 | Ω | |