ZHCSS16 april 2023 TPS62902-Q1
PRODUCTION DATA
When the resitor (R3) on the MODE/S-CONF pin is sized for "VSET" (internal FB) operation (see Table 8-1) , the output voltage of the TPS62902-Q1 becomes selectable with a resistor (R2) from the FB/VSET pin the GND. The output can be programmed to one of 16 different fixed output voltages ranging from 0.4 V to 5.5 V based on Table 8-2.