ZHCSLJ2B September 2020 – July 2021 TPS62868 , TPS62869
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| SUPPLY | |||||||
| IQ | Quiescent current | TPS6286x1A/C, TPS6286x2A/C |
EN = High, no load, device not switching | 4 | 10 | µA | |
| TPS6286x0A/C | 9 | 15 | |||||
| IQ_VOS | Operating quiescent current into VOS pin | EN = High, no load, device not switching, VVOS = 1.8 V |
18 | µA | |||
| ISD |
Shutdown current |
EN = Low, TJ = –40°C to 85°C |
0.24 | 1 | µA | ||
| VUVLO | Undervoltage lockout threshold | VIN rising | 2.2 | 2.3 | 2.4 | V | |
| VIN falling | 2.1 | 2.2 | 2.3 | V | |||
| TJW | Thermal warning threshold | TJ rising | 130 | °C | |||
| Thermal warning hysteresis | TJ falling | 20 | °C | ||||
| TJSD | Thermal shutdown threshold | TJ rising | 150 | °C | |||
|
Thermal shutdown hysteresis |
TJ falling | 20 | °C | ||||
| LOGIC INTERFACE EN, SDA, SCL | |||||||
| VIH |
High-level input threshold voltage at EN, SCL, SDA, VSET/VID |
0.84 | V | ||||
| VIL | Low-level input threshold voltage at EN, SCL, SDA, VSET/VID | 0.4 | V | ||||
| ISCL,LKG | Input leakage current into SCL pin | 0.01 | 0.8 | µA | |||
| ISDA,LKG | Input leakage current into SDA pin | 0.01 | 0.1 | µA | |||
| IEN,LKG | Input leakage current into EN pin | 0.01 | 0.1 | µA | |||
| CSCL | Parasitic capacitance at SCL | 1 | pF | ||||
| CSDA | Parasitic capacitance at SDA | 2.4 | pF | ||||
| STARTUP, POWER GOOD | |||||||
| tDelay | Enable delay time | TPS6286xA | Time from EN high to device starts switching, R1 = 249kΩ | 420 | 700 | 1100 | µs |
| TPS6286x0C | Time from EN high to device starts switching | 100 | 350 | 900 | |||
| tRamp | Output voltage ramp time | Time from device starts switching to power good | 0.85 | 1 | 1.5 | ms | |
| VPG | Power good lower threshold(1) | VVOS referenced to VOUT nominal | 85 | 91 | 96 | % | |
| Power good upper threshold | VVOS referenced to VOUT nominal | 103 | 111 | 120 | % | ||
| tPG,DLY | Power good deglitch delay | Rising and falling edges | 34 | µs | |||
| OUTPUT | |||||||
| VOUT |
Output voltage accuracy |
FPWM, no Load, TJ = 0℃ to 85℃ | -1 | 1 | % | ||
| FPWM, no Load | -2 | 2 | % | ||||
| IVOS,LKG |
Input leakage current into VOS pin |
EN = Low, Output discharge disabled, VVOS = 1.8 V, TPS6286x1A/C | 0.2 | 2.5 | µA | ||
| RDIS |
Output discharge resistor at VOS pin |
3.5 | Ω | ||||
| Load regulation | VOUT = 0.9 V, FPWM | 0.04 | %/A | ||||
| POWER SWITCH | |||||||
| RDS(on) | High-side FET on-resistance | 11 | mΩ | ||||
| Low-side FET on-resistance | 10.5 | mΩ | |||||
| ILIM | High-side FET forward current limit | TPS62868 | 5 | 5.5 | 6 | A | |
| TPS62869 | 7 | 7.7 | 8.5 | A | |||
| Low-side FET forward current limit | TPS62868 | 4.5 | A | ||||
| TPS62869 | 6.5 | A | |||||
| Low-side FET negative current limit | TPS62868, TPS62869 | -3 | A | ||||
| fSW | PWM switching frequency | IOUT = 1 A, VOUT = 0.9 V | 2.4 | MHz | |||