ZHCSL99F September 2019 – October 2023 TPS62860 , TPS62861
PRODUCTION DATA
REGISTER ADDRESS 0X05 READ ONLY(1) | ||||
---|---|---|---|---|
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
7:5 | Reserved | |||
4 | Thermal Shutdown Tripped | R | 0 | 1: Thermal Shutdown has
tripped since the last reading. 0: No Thermal Shutdown event occurred during the last reading. |
3 | Reserved | |||
2 | Power Bad | R | 0 | 1: Output voltage is or was
below 0.95xVO 0: No Power Bad event occurred since last reading |
1:0 | Reserved |