ZHCSL99F September 2019 – October 2023 TPS62860 , TPS62861
PRODUCTION DATA
REGISTER ADDRESS 0X01 READ/WRITE | |||
---|---|---|---|
BIT | FIELD | VALUE (HEX) | OUTPUT VOLTAGE (TYP) |
6:0 | VO1_SET | 0x00 | 0.400 V |
0x01 | 0.4125 V | ||
... | |||
0x10 | 0.600 V (default value for TPS628600/TPS628610) | ||
0x24 | 0.85 V (default value for TPS628604) | ||
... | |||
0x34 | 1.05 V (default value for TPS628603) | ||
... | |||
0x7E | 1.975 V | ||
0x7F | 1.9875 V |