ZHCSLC8J May 2020 – November 2023 TPS628501-Q1 , TPS628502-Q1 , TPS628503-Q1
PRODUCTION DATA
DEVICE NUMBER | OUTPUT CURRENT | VOUT DISCHARGE | FOLDBACK CURRENT LIMIT | TYPICAL OUTPUT CAPACITOR | SOFT START | OUTPUT VOLTAGE | PACKAGE TYPE |
---|---|---|---|---|---|---|---|
TPS628501QDRLRQ1 | 1 A | ON | OFF | 2 × 10 μF | Internal 1 ms | Adjustable | DRL |
TPS6285010MQDYCRQ1 | 1 A | ON | OFF | 2 × 10 μF | Internal 1 ms | Fixed 1.8 V | DYC |
TPS62850140QDYCRQ1 | 1 A | ON | ON | 2 × 10 μF | Internal 1 ms | Adjustable | DYC |
TPS6285018AQDRLRQ1 | 1 A | ON | OFF | 10 μF | Internal 1 ms | Fixed 1.2 V | DRL |
TPS6285011HQDRLRQ1 | 1 A | ON | OFF | 2 × 10 μF | Internal 1 ms | Fixed 3.3 V | DRL |
TPS6285010MQDRLRQ1 | 1 A | ON | OFF | 2 × 10 μF | Internal 1 ms | Fixed 1.8 V | DRL |
TPS6285020AQDRLRQ1 | 1 A | OFF | OFF | 2 × 10 μF | Internal 1 ms | Adjustable | DRL |
TPS628502QDRLRQ1 | 2 A | ON | OFF | 2 × 10 μF | Internal 1 ms | Adjustable | DRL |
TPS62850240QDYCRQ1 | 2 A | ON | ON | 2 × 10 μF | Internal 1 ms | Adjustable | DYC |
TPS62850220QDRLRQ1 | 2 A | OFF | OFF | 2 × 10 μF | Internal 1 ms | Adjustable | DRL |
TPS62850240QDRLRQ1 | 2 A | ON | ON | 2 × 10 μF | Internal 1 ms | Adjustable | DRL |
TPS6285020MQDRLRQ1 | 2 A | ON | OFF | 2 × 10 μF | Internal 1 ms | Fixed 1.8 V | DRL |
TPS6285021HQDRLRQ1 | 2 A | ON | OFF | 2 × 10 μF | Internal 1 ms | Fixed 3.3 V | DRL |
TPS6285020AQDRLRQ1 | 2 A | ON | OFF | 2 × 10 μF | Internal 1 ms | Fixed 1.2 V | DRL |
TPS628503QDRLRQ1 | 3 A | ON | OFF | 2 × 10 μF | Internal 1 ms | Adjustable | DRL |