ZHCSHS4 March 2018 TPS62243-Q1 , TPS62244-Q1
PRODUCTION DATA.
Table 2 shows the list of components for the Application Curves. Users must verify and validate these components for suitability with their application before using the components.
| VALUE | COMPONENT REFERENCE | PART NUMBER | MANUFACTURER(1) |
|---|---|---|---|
| 4.7 μF, 6.3 V. X5R Ceramic | CIN | GRM188R60J475K | Murata |
| 10 μF, 6.3 V. X5R Ceramic | COUT | GRM188R60J106M | Murata |
| 2.2 μH, 110 mΩ | L1 | LPS3015 | Coilcraft |