SLVS941G April 2009 – August 2016 TPS62230
PRODUCTION DATA.
| PART NUMBER(1) | OUTPUT VOLTAGE | FREQUENCY [MHz] |
Pulldown EN, MODE |
PACKAGE MARKING |
|---|---|---|---|---|
| TPS62230 | 2.5 V | 3 | no | GV |
| TPS62231 | 1.8 V | 3 | no | GW |
| TPS62232 | 1.2 V | 3 | no | GX |
| TPS62239 | 1.0 V | 3 | no | OP |
| TPS622311 | 1.1V | 2 | no | PA |
| TPS622315 | 1.15V | 2 | no | RI |
| TPS62235 | 1.2V | 2 | no | OQ |
| TPS622318 | 1.25V | 3 | no | ST |
| TPS622319 | 1.2V | 2 | yes | 3O |
| TPS622313 | 1.3 V | 3 | no | QF |
| TPS622314 | 1.5 V | 3 | no | QG |
| TPS62236 | 1.85V | 2 | no | OR |
| TPS622312 | 2.0 V | 3 | no | QE |
| TPS62234 | 2.1 V | 3 | no | OH |
| TPS62238 | 2.25 V | 3 | no | ON |
| TPS622310 | 2.3 V | 3 | no | OT |
| TPS622316 | 2.7 V | 3 | no | RJ |
| TPS622317 | 2.9 V | 3 | no | RK |
| TPS62233 | 3.0 V | 3 | no | OG |
| TPS62237 | 3.3 V | 2 | no | OS |