ZHCSHS6E November 2017 – November 2021 TPS62088 , TPS62088A , TPS62089A
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage at pins (2) | VIN, FB, EN, PG | –0.3 | 6 | V |
SW (DC) | –0.3 | VIN + 0.3 | ||
SW (DC, in current limit) | –1.0 | VIN + 0.3 | ||
SW (AC, less than 10 ns) (3) | –2.5 | 10 | ||
Temperature | Operating junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 |