ZHCSHS6E November 2017 – November 2021 TPS62088 , TPS62088A , TPS62089A
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | A1 | I | Device enable pin. To enable the device, this pin needs to be pulled high. Pulling this pin low disables the device. Do not leave floating. |
PG | B1 | O | Power-good open-drain output pin. The pullup resistor can be connected to voltages up to 5.5 V. If unused, leave it floating. |
FB | C1 | I | Feedback pin. For the fixed output voltage versions, this pin must be connected to the output. |
GND | C2 | — | Ground pin |
SW | B2 | O | Switch pin of the power stage |
VIN | A2 | I | Input voltage pin |