ZHCSMB6E March 2010 – October 2020 TPS62065 , TPS62067
PRODUCTION DATA
Because of the nature of the buck converter having a pulsating input current, a low ESR input capacitor is required for best input voltage filtering and minimizing the interference with other circuits caused by high input voltage spikes. For most applications, TI recommends a 10-µF ceramic capacitor. The input capacitor can be increased without any limit for better input voltage filtering.
Take care when using only small ceramic input capacitors. When a ceramic capacitor is used at the input and the power is being supplied through long wires, such as from a wall adapter, a load step at the output or VIN step on the input can induce ringing at the VIN pin. This ringing can couple to the output and be mistaken as loop instability or could even damage the part by exceeding the maximum ratings.
| CAPACITANCE | TYPE | SIZE (mm3) | SUPPLIER |
|---|---|---|---|
| 10μF | GRM188R60J106M | 0603: 1.6 x 0.8 x 0.8 | Murata |
| 22μF | GRM188R60G226M | 0603: 1.6 x 0.8 x 0.8 | Murata |
| 22µF | CL10A226MQ8NRNC | 0603: 1.6 x 0.8 x 0.8 | Samsung |
| 10µF | CL10A106MQ8NRNC | 0603: 1.6 x 0.8 x 0.8 | Samsung |