ZHCSN56C January 2021 – December 2021 TPS61094
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage | 0.7 | 5.5 | V | |
| VOUT | Boost output voltage | 1.8 | 5.4 | V | |
| VSUP | Buck output voltage | 2.0 | 5.4 | V | |
| TJ | Junction temperature | –40 | 125 | °C | |
| L | Effective inductance | 0.7 | 2.2 | 2.86 | µH |
| CIN | Effective input capacitance at the VIN pin | 2.2 | µF | ||
| COUT | Effective output capacitance at the OUT pin | 20 | 30 | µF | |
| CSUP | Effective output capacitance at the SUP pin | 2.2 | µF | ||