ZHCSJU1E May 2008 – May 2019 TPS61087
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 4,
Thermal Pad |
Analog ground | |
COMP | 1 | I/O | Compensation pin |
EN | 3 | I | Shutdown control input. Connect this pin to logic high level to enable the device |
FB | 2 | I | Feedback pin |
FREQ | 9 | I | Frequency select pin. The power switch operates at 650 kHz if FREQ is connected to GND and at 1.2 MHz if FREQ is connected to IN |
IN | 8 | I | Input supply pin |
PGND | 5 | Power ground | |
SS | 10 | O | Soft-start control pin. Connect a capacitor to this pin if soft-start needed. Open = no soft-start |
SW | 6, 7 | I | Switch pin |