ZHCSJU1E May 2008 – May 2019 TPS61087
PRODUCTION DATA.
The TPS61087 is designed to work with a wide range of inductors. The main parameter for the inductor selection is the saturation current of the inductor which should be higher than the peak switch current as calculated in the Detailed Design Procedure section with additional margin to cover for heavy load transients. An alternative, more conservative, is to choose an inductor with a saturation current at least as high as the maximum switch current limit of 4.8 A. The other important parameter is the inductor DC resistance. Usually the lower the DC resistance the higher the efficiency. It is important to note that the inductor DC resistance is not the only parameter determining the efficiency. Especially for a boost converter where the inductor is the energy storage element, the type and core material of the inductor influences the efficiency as well. At high switching frequencies of 1.2 MHz inductor core losses, proximity effects and skin effects become more important. Usually an inductor with a larger form factor gives higher efficiency. The efficiency difference between different inductors can vary between 2% to 10%. For the TPS61087, inductor values between 3 μH and 6 μH are a good choice with a switching frequency of 1.2 MHz, typically 3.3 μH. At 650 kHz TI recommends inductors between 6 μH and 13 μH, typically 6.8 μH. Possible inductors are shown in Table 3.
Typically, TI recommends an inductor current ripple below 35% of the average inductor current. Therefore, the following equation can be used to calculate the inductor value, L:
with
VIN | Minimum input voltage |
VS | Output voltage |
Iout | Maximum output current in the application |
fS | Converter switching frequency (typically 1.2 MHz or 650 kHz) |
η | Estimated converter efficiency (use the number from the efficiency plots or 90% as an estimation) |
L
(μH) |
SUPPLIER | COMPONENT CODE | SIZE
(L×W×H mm) |
DCR TYP
(mΩ) |
Isat (A) |
---|---|---|---|---|---|
1.2 MHz | |||||
4.2 | Sumida | CDRH5D28 | 5.7 × 5.7 × 3 | 23 | 2.2 |
4.7 | Wurth Elektronik | 7447785004 | 5.9 × 6.2 × 3.3 | 60 | 2.5 |
5 | Coilcraft | MSS7341 | 7.3 × 7.3 × 4.1 | 24 | 2.9 |
5 | Sumida | CDRH6D28 | 7 × 7 × 3 | 23 | 2.4 |
4.6 | Sumida | CDR7D28 | 7.6 × 7.6 × 3 | 38 | 3.15 |
4.7 | Wurth Elektronik | 7447789004 | 7.3 × 7.3 × 3.2 | 33 | 3.9 |
3.3 | Wurth Elektronik | 7447789003 | 7.3 × 7.3 × 3.2 | 30 | 4.2 |
650 kHz | |||||
10 | Wurth Elektronik | 744778910 | 7.3 × 7.3 × 3.2 | 51 | 2.2 |
10 | Sumida | CDRH8D28 | 8.3 × 8.3 × 3 | 36 | 2.7 |
6.8 | Sumida | CDRH6D26HPNP | 7 × 7 × 2.8 | 52 | 2.9 |
6.2 | Sumida | CDRH8D58 | 8.3 × 8.3 × 6 | 25 | 3.3 |
10 | Coilcraft | DS3316P | 12.95 × 9.40 × 5.08 | 80 | 3.5 |
10 | Sumida | CDRH8D43 | 8.3 × 8.3 × 4.5 | 29 | 4 |
6.8 | Wurth Elektronik | 74454068 | 12.7 × 10 × 4.9 | 55 | 4.1 |