ZHCSP82A december 2022 – may 2023 TPS562242
PRODUCTION DATA
The TPS562242 has an internal fixed 1.6-ms soft-start time. The internal soft-start function begins ramping up the reference voltage to the PWM comparator during start-up period.
If the output capacitor is prebiased at start-up, the devices initiate switching and start ramping up only after the internal reference voltage becomes higher than the feedback voltage, VFB. This scheme makes sure that the converter ramps up smoothly into the regulation point.