ZHCSM25 October 2020 TPS562202S
PRODUCTION DATA
The application schematic in Figure 9-1 was developed to meet the previous requirements. This circuit is available as the evaluation module (EVM). The following sections provide the design procedure.
Figure 9-1 shows the TPS562202S 4.3-V to 17-V input, 1.05-V output converter schematics.
Figure 9-1 1.05-V/2-A Reference Design