ZHCSM25 October 2020 TPS562202S
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Supply input voltage range | 4.3 | 17 | V | ||
VI | Input voltage range | BST | –0.1 | 23 | V | |
BST (10 ns transient) | –0.1 | 26 | ||||
BST (vs SW) | –0.1 | 6 | ||||
EN | –0.1 | 17 | ||||
FB | –0.1 | 5.5 | ||||
SW | –1.8 | 17 | ||||
SW (10 ns transient) | –3.5 | 20 | ||||
TJ | Operating junction temperature | –40 | 125 | °C |