ZHCSF66B April 2016 – May 2019 TPS560200-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| SUPPLY VOLTAGE (VIN PIN) | |||||
| VIN Operating input voltage | 4.5 | 17 | V | ||
| VIN Internal UVLO wakeup | VIN Rising | 4.35 | 4.5 | V | |
| VIN Internal UVLO shutdown | VIN Fallling | 3.9 | 4.15 | V | |
| VIN Shutdown supply current | EN = 0 V, VIN = 12 V | 2.0 | 3.7 | 9 | µA |
| VIN Operating – non switching supply current | VSENSE = 850 mV, VIN = 12 V | 35 | 60 | 95 | µA |
| ENABLE (EN PIN) | |||||
| Enable threshold | Rising | 1.16 | 1.29 | V | |
| Falling | 1.05 | 1.13 | V | ||
| Internal Soft-Start | VSENSE ramps from 0 V to 0.8 V | 2 | ms | ||
| OUTPUT VOLTAGE | |||||
| Voltage reference | 25°C, VIN = 12 V, VOUT = 1.05 V, IOUT = 5 mA, Pulse-Skipping | 0.796 | 0.804 | 0.812 | V |
| 25°C, VIN = 12 V, VOUT = 1.05 V, IOUT = 100 mA, Continuous current mode | 0.792 | 0.800 | 0.808 | V | |
| VIN = 12 V, VOUT = 1.05 V, IOUT = 100 mA, Continuous current mode | 0.789 | 0.800 | 0.811 | V | |
| MOSFET | |||||
| High-side switch resistance(1) | VIN = 12 V | 0.50 | 0.95 | 1.50 | Ω |
| Low-side switch resistance(1) | VIN = 12 V | 0.20 | 0.33 | 0.55 | Ω |
| CURRENT LIMIT | |||||
| Low-side switch sourcing current limit | LOUT = 10 µH, Valley current, VOUT = 1.05 V | 570 | 670 | 795 | mA |
| THERMAL SHUTDOWN | |||||
| Thermal shutdown | 160 | °C | |||
| Thermal shutdown hysteresis | 10 | °C | |||
| ON-TIME TIMER CONTROL | |||||
| On time | VIN = 12 V | 130 | 165 | 200 | ns |
| Minimum off time | 25°C, VSENSE = 0.5 V | 250 | 400 | ns | |
| OUTPUT UNDERVOLTAGE PROTECTION | |||||
| Output UVP threshold | Falling | 56 | 63 | 69 | %VREF |
| Hiccup time | 15 | ms | |||