ZHCSMV2A December 2020 – December 2021 TPS55288-Q1
PRODUCTION DATA
MODE is shown in Figure 7-21 and described in Table 7-10.
Return to Summary Table.
MODE controls the operating mode of the TPS55288-Q1.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OE | FSW | HICCUP | DISCHG | VCC | I2CADD | PFM | MODE |
R/W-0b | R/W-0b | R/W-1b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | OE | R/W | 0b | Output enable 0b = Output disabled (Default) 1b = Output enable |
6 | FSWDBL | R/W | 0b | Switching frequency doubling in buck-boost mode TI does not recommend using double frequency function at switching frequency above 1.6 MHz. 0b = Keep the switching frequency unchanged during buck-boost mode (Default) 1b = Double the switching frequency during buck-boost mode |
5 | HICCUP | R/W | 1b | Hiccup mode 0b = Disable the hiccup during output short circuit protection. 1b = Enable the hiccup during output short circuit protection (Default) |
4 | DISCHG | R/W | 0b | Output discharge 0b = Disabled VOUT discharge when the device is in shutdown mode (Default) 1b = Enable VOUT discharge. VOUT is discharged to ground by an internal 100-mA current sink |
3 | VCC | R/W | 0b | VCC option 0b = Select internal LDO for VCC (Default) 1b = Select external 5-V power supply for VCC |
2 | I2CADD | R/W | 0b | I2C address 0b = Set I2C slave address to 74h (Default) 1b = Set I2C slave address to 75h |
1 | PFM | R/W | 0b | Select operating mode at light load condition 0b = PFM operating mode at light load condition (Default) 1b = FPWM operating mode at light load condition |
0 | MODE | R/W | 0b | Mode control approach 0b = Set VCC, I2CADD, and PFM controlled by external resistor (Default) 1b = Set VCC, I2CADD, and PFM controlled by internal register |