ZHCS924D May 2012 – April 2021 TPS54526
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VIN | Supply input voltage range | 4.5 | 18 | V | |
| VI | Input voltage range | VBST | –0.3 | 24 | V |
| VBST (10 ns transient) | –0.3 | 27 | |||
| VBST (vs Sw1, SW2) | –0.3 | 5.7 | |||
| SS, PG | –0.3 | 5.7 | |||
| EN | –0.3 | 18 | |||
| VO, VFB | –0.3 | 5.5 | |||
| SW1, SW2 | –1.8 | 18 | |||
| SW1, SW2 (10 ns transient) | –3 | 21 | |||
| PGND1, PGND2 | –0.3 | 0.1 | |||
| VO | Output voltage range | VREG5 | –0.3 | 5.7 | V |
| IO | Output Current range | IVREG5 | 0 | 5 | mA |
| TA | Operating free-air temperature | –40 | 85 | °C | |
| TJ | Operating junction temperature | –40 | 150 | °C | |