ZHCSQP7 august 2023 TPS51385
PRODUCTION DATA
The VCC pin is the output of the internal 5-V linear regulator that creates the bias for all the internal circuitry and MOSFET gate drivers. The VCC pin must be bypassed with a minimum 1-µF, 10-V X5R rated capacitor. The UVLO circuit monitors the VCC pin voltage and disables the output when VCC falls below the UVLO threshold.