SLUSDW9A June   2020  – June 2020 TPS51215A

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Typical Application
  4. 4 Revision History
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Switch Mode Power Supply Control
      2. 7.3.2  VREF, V0, V1, V2, V3 and Output Voltage
      3. 7.3.3  Soft-Start and Power Good
      4. 7.3.4  SLEW and VID Function
      5. 7.3.5  MODE Pin Configuration
      6. 7.3.6  Light-Load Operation
      7. 7.3.7  Out-of-Bound Operation
      8. 7.3.8  Current Sensing and Overcurrent Protection
      9. 7.3.9  Overvoltage and Undervoltage Protection
      10. 7.3.10 V5IN Undervoltage Lockout Protection
      11. 7.3.11 Thermal Shutdown
    4. 7.4 D-CAP2 Control Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
  9. 9 Typical Applications
    1. 9.1 Design Requirements
    2. 9.2 Detailed Design Procedure
      1. 9.2.1 Step One: Determine the Specifications
      2. 9.2.2 Step Two: Determine System Parameters
      3. 9.2.3 Step Three: Determine Inductor Value and Choose Inductor
      4. 9.2.4 Step Four: Set the Output Voltages
      5. 9.2.5 Step Five: Calculate SLEW Capacitance
      6. 9.2.6 Step Six
      7. 9.2.7 Step Seven: Determine the Output Capacitance
      8. 9.2.8 Step Eight: Select Decoupling and Peripheral Components
    3. 9.3 Application Examples
      1. 9.3.1 Design 1: 2-Bit VID ICC(max) = 30 A, DCAP2 600-kHz Application for VCCIN_AUX in Intel TigerLake platform
      2. 9.3.2 Design 2: 2-Bit VID, ICC(max) = 10 A, for VCCIO_1_2 in Intel RocketLake - S platform
    4. 9.4 Application Curves of Design 1
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Package Option Addendum
      1. 13.1.1 Packaging Information
      2. 13.1.2 Tape and Reel Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Overview

TPS51215A is a synchronous step-down controller which can operate from 3 V to 28 V input voltage (VIN). The proprietary D-CAP2TM mode enables low external component count, ease of design, optimization of the power rail for cost, size and efficiency. TPS51215A is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors.

The TPS51215A needs an external 5V supply to power the internal control circuitry. The undervoltage lockout (UVLO) circuit monitors the V5IN pin voltage to protect the internal circuitry from low input voltages. TPS51215A operates in fixed 600kHz switching frequency.

The TPS51215A supports 2-bits VID and Low Power Mode(LPM) to dynamically change the Vout voltage to satisfy the Intel IMVP8/9 applications — VCCIN_AUX, VCCIO_0, VCCIO_1_2 applications.